64-pin (RGC) package image

AFE5851IRGCT ACTIVE

16-Channel VGA With Analog-to-Digital Converter (ADC)

ACTIVE Custom reel may be available
Same as: AFE5851IRGCT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE5851IRGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the AFE5851

  • 16 Variable Gain Amplifiers (VGA)
    • 16 Single-Ended Buffered Inputs With 1VPP Maximum Swing
    • 5.5nV/√Hz VCA Input Noise (31dB Gain).
    • Variable Gain –5dB to 31dB With 0.125dB Steps
    • Digital Gain Control
  • 3rd Order Anti-Aliasing Filter With Programmable Cut-Off Frequency (7.5, 10 and 14MHz).
  • Clamping
  • Analog-to-Digital Converter (ADC)
    • Octal channel 12-bit, 65 MSPS
    • 32.5 MSPS Maximum per Input Channel
    • 2 VGA Outputs Alternately Sampled by Each ADC
    • Internal and External Reference Support
    • No External Decoupling Required for References
    • Serial LVDS Outputs
  • 1.8V and 3.3V Supply
  • 39 mW Total Power per Channel at 32.5 MSPS
  • 64-QFN Package (9mm × 9mm)
  • APPLICATIONS
    • Imaging: Ultrasound, PET
  • RELATED DEVICES
    • AFE5801: Octal VGA+ADC, 65 MSPS/channel

Description for the AFE5851

The AFE5851 is an analog front-end targeting applications where the power and level of integration are critical. The device contains 16 variable gain amplifiers (VGA), followed by an octal high speed (up to 65 MSPS) analog to digital converter (ADC).

Each of the 16 single ended inputs is buffered, accepts up to 1VPP maximum input swing and it is followed by a VGA with a gain range from –5dB to 31dB. The VGA gain is digitally controlled and the gain curves versus time can be stored in memory, integrated within the device using the serial interface.

A selectable clamping and anti-alias low pass filter (with 3dB attenuation at 7.5, 10 or 14MHz) is also integrated between the VGA and ADC for every channel. The VGA/anti-alias filter outputs are differential (limited to 2 VPP) and drive the on-board 12-bit 65MSPS ADC that is shared between two VGAs to optimize the power dissipation. Each VGA output is sampled at alternate clock cycles, making the effective sampling frequency half the input clock rate. The ADC also scales down its power consumption should a lower sampling rate be selected.

The ADC outputs are serialized in LVDS streams further minimizing power and board area. The AFE5851 is available in a 64-pin QFN package (9x9mm2) and is specified over the full industrial temperature range (–40°C to 85°C).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE5851IRGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more