289-pin (ZBV) package image

AFE58JD32ZBV ACTIVE

32-channel ultrasound AFE with 42-mW/ch power, digital demodulator, and JESD204B and LVDS interface

Same as: AFE58JD32ZBV.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZBV) | 289
Operating temperature range (°C) -40 to 85
Package qty | Carrier 126 | JEDEC TRAY (5+1)

Features for the AFE58JD32

  • 32-Channel, AFE for Ultrasound Applications:
    • Input Attenuator, LNA, LPF, ADC,
      Digital I/Q Demodulator and CW Mixer
    • Digital Time Gain Compensation (DTGC)
    • Total Gain Range: 12 dB to 51 dB
    • Linear Input Range: 800 mVPP
  • Input Attenuator With DTGC:
    • 8-dB to 0-dB Attenuation With 0.125-dB Step
    • Supports Matched Impedance for:
      • 50-Ω to 800-Ω Source Impedance
  • Low-Noise Amplifier (LNA) With DTGC:
    • 20-dB to 51-dB Gain With 0.125-dB Step
    • Low Input Current Noise: 1.2 pA/√Hz
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF):
    • 5 MHz, 7.5 MHz, 10 MHz, and 12.5 MHz
  • 16 ADCs Converting at 12-Bit, 80 MSPS or 10-bit, 100 MSPS:
    • Each ADC Converts Two Sets of Inputs at Half Rate
    • 12-Bit ADC: 72-dBFS SNR
    • 10-Bit ADC: 61-dBFS SNR
  • Optimized for Noise and Power:
    • 35 mW/Ch at 2.1 nV/√Hz, 40 MSPS
    • 42 mW/Ch at 1.4 nV/√Hz, 40 MSPS
    • 52 mW/Ch at 1.3 nV/√Hz, 40 MSPS
    • 60 mW/Ch in CW Mode
  • Excellent Device-to-Device Gain Matching:
    • ±0.5 dB (Typical)
  • Low Harmonic Distortion: –55 dBc
  • Fast and Consistent Overload Recovery
  • Continuous Wave (CW) Path With:
    • Low Close-In Phase Noise of –151 dBc/Hz
      at 1-kHz Frequency Offset Off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16X CW Clock
    • 12-dB Suppression on Third and Fifth Harmonics
  • Digital I/Q Demodulator After ADC:
    • Decimation Filter M = 1 to 63
    • Data Throughput Reduction After Decimation
    • On-Chip RAM with 32 Preset Profiles
  • LVDS Interface With a Speed Up to 1 Gbps
  • 5-Gbps JESD Interface:
    • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
  • Small Package: 15-mm × 15-mm NFBGA-289

Description for the AFE58JD32

The AFE58JD32 device is a highly-integrated, analog front-end solution specifically designed for ultrasound systems where high performance, low power, and small size are required.

The AFE58JD32 is an integrated analog front-end (AFE) optimized for medical ultrasound application. The device is realized through a multichip module (MCM) with three dies: two voltage-controlled amplifier (VCA) dies and one analog-to-digital converter (ADC) die. Each VCA die has 16 channels and the ADC die converts all of the 32 channels.

Each channel in the VCA die is configured in either of two modes: time gain compensation (TGC) mode or continuous wave (CW) mode. In TGC mode, each channel includes an input attenuator (ATTEN), a low-noise amplifier (LNA) with variable-gain, and a third-order, low-pass filter (LPF). The attenuator supports an attenuation range of 8 dB to 0 dB, and the LNA supports gain ranges from 20 dB to 51 dB. The LPF cutoff frequency can be configured at 5 MHz, 7.5 MHz, 10 MHz, or 12.5 MHz to support ultrasound applications with different frequencies. In CW mode, each channel includes an LNA with a fixed gain of 18 dB, and a low-power passive mixer with 16 selectable phase delays. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement.

The ADC die has 16 physical ADCs. Each ADC converts two sets of outputs – one from each VCA die. The ADC is configured to operate with a resolution of 12 bits or 10 bits. The ADC resolution can be traded off with conversion rate, and operates at maximum speeds of 80 MSPS and 100 MSPS at 12-bit and 10-bit resolution, respectively. The ADC is designed to scale its power with sampling rate. The output interface of the ADC comes out through a low-voltage differential signaling (LVDS) which can easily interface with low-cost field-programmable gate arrays (FPGAs).

The AFE58JD32 includes an optional digital demodulator and JESD204B data packing blocks. The digital in-phase and quadrature (I/Q) demodulator with programmable decimation filters accelerates computationally-intensive algorithms at low power. The device also supports an optional JESD204B interface that runs up to 5-Gbps and further reduces the circuit-board routing challenges in high-channel count systems.

The AFE58JD32 also allows various power and noise combinations to be selected for optimizing system performance. Therefore, this device is a suitable ultrasound AFE solution for systems with strict battery-life requirements.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more