400-pin (ALK) package image

AFE7444IALK ACTIVE

4-transmit, 4-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 600-MHz IBW

Same as: AFE7444IALK.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-3-220C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

More AFE7444 information

Packaging information

Package | Pins FCBGA (ALK) | 400
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the AFE7444

  • Four, 14-bit, 9-GSPS DACs
    • Up to 800-MHz signal bandwidth
    • 1 DSA per channel tunes output power
  • Four, 14-Bit, 3-GSPS ADCs
    • Up to 800-MHz signal bandwidth
    • NSD: –151 dBFS/Hz
    • AC performance at fIN = 2.6 GHz, –3 dBFS
      • SNR: 55 dBFS
      • SFDR: 73 dBc HD2 and HD3
      • SFDR: 91 dBc worst spur
    • 2 DSA per channel extends dynamic range
    • RF and digital power detectors
  • RF frequency range: 10 MHz to 6 GHz
  • Fast frequency hopping < 1 µs
  • Receive digital signal path:
    • dual DDC per ADC
    • 3-phase coherent 32-bit NCOs per DDC
    • Decimation ratio: 3x to 32x
  • Transmit digital signal path:
    • Dual DUC per DAC with 32-bit NCOs
    • Interpolation ratio: 8x to 36x
    • Sin(x)/x correction and configurable delay
    • Power amplifier protection (PAP)
  • JESD204B interface:
    • 8 transceivers at up to 15 Gbps
    • Subclass 1 multichip synchronization
  • Clocks:
    • Internal PLL and VCO with bypass option
    • Clock output up to 3 GHz with clock divider
  • DAC power dissipation: 1.7 W/ch at 9 GSPS
  • ADC power dissipation: 1.8 W/ch at 3 GSPS
  • Package: 17-mm x 17-mm FC BGA, 0.8-mm pitch

Description for the AFE7444

The AFE7444 is a quad-channel, wideband, RF-sampling analog front end (AFE) based on 14-bit, 9-GSPS DACs and 14-bit, 3-GSPS ADCs. With operation at an RF of up to 6 GHz, this device enables direct RF sampling into the C-band frequency range without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multimission systems.

The DAC signal paths support interpolation and digital up conversion options that deliver up to 800 MHz of signal bandwidth. The differential output path includes a digital step attenuator (DSA), which enables tuning of output power.

Each ADC input path includes a dual DSA and RF and Digital power detectors. Flexible decimation options provide optimization of data bandwidth.

An 8-lane (8 TX + 8 RX) subclass-1 compliant JESD204B interface operates at up to 15 Gbps. A bypassable on-chip PLL simplifies clock operation with an optional clock output.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more