400-pin (ABJ) package image

AFE7683IABJ ACTIVE

2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, single DUC/D

Same as: AFE7683IABJ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins FCBGA (ABJ) | 400
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the AFE7683

  • 14-Bit resolution
  • Sample rate:
    • DAC: 9GSPS
    • ADC: 3GSPS
  • RF Frequency range: up to 5.2 GHz
  • Maximum RF signal bandwidth
    • Quad-channel mode (4T4R): 800 MHz (single-band); 300 MHz (dual-band)
    • Dual-channel mode (2T2R): 1200 MHz (TX)/1000 MHz (RX) (single-band); 800MHz(dual-band)
  • On-chip dual selectable DSAs per RX channel
  • Integrated TX DSA functionality
  • Digital:
    • Dual band digital up-converters (DUCs)
    • Dual Band digital down-converters (DDCs)
    • 32-Bit NCOs for DUCs/DDCs
    • Interpolation ratio: 6x, 8x, 9x, 12x, 16x, 18x, 24x, 36x
    • Decimation ratio: /2, /3, /4, /6, /8, /9, /12, /16, /18, /24, /32
    • RX/FB Dynamic switching for TDD
  • Interface:
    • 8 SerDes Transceivers up to 15Gbps
    • 16-Bit and 12-bit JESD204B transport layer formatting with 8b/10b encoding
    • Subclass 1 multi-device synchronization
  • Clock:
    • Internal PLL/VCO to generate DAC and ADC clocks
  • Package: 17mm x 17mm FC BGA, 0.8mm pitch
  • Power supplies: 1.85 V, 1.15 V, 1.0 V, –1.8 V

Description for the AFE7683

The AFE76xx is a family of high performance, quad/dual channel, 14-bit, integrated RF sampling analog front ends (AFEs) with 9 GSPS DACs and 3 GSPS ADCs, capable of synthesizing and digitizing wideband signals. High dynamic range allows the AFE76xx to generate and digitize 3G/4G signals for wireless base stations. In TDD mode, the receiver channel can be configured to dynamically switching between traffic receiver (TDD RX) status and wideband feedback receiver (TDD FB) status to assist DPD (Digital Pre-Distortion) of the Power Amplifier (PA) on the transmitter path.

The AFE76xx family has integrated DSA on the receiver channels and also supports DSA equivalent functionality on the transmitter channels. Each receiver channel has one analog RF peak power detector and various digital power detectors to assist AGC control for receiver channels, and two RF overload detectors for device reliability protection. The AFE76xx family has 8 of JESD204B compatible SerDes transceivers running up to 15 Gbps. The devices have up to two DUCs per TX channel and two DDCs per RX channel, with multiple interpolation/decimation rates and digital quadrature modulators/demodulators with independent, frequency flexible NCOs. The devices support more than 1000 MHz (800 MHz as 4T4R) RF signal bandwidth in single-band mode, and up to 800 MHz (300 MHz as 4T4R) RF signal bandwidth per band in dual-band mode. A low jitter PLL/VCO simplifies the sampling clock generation by allowing use of a lower frequency reference clock.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more