AFE7906
- Request full data sheet
- Six RF sampling 14 bit, 3 GSPS ADCs
- Maximum RF signal bandwidth:
- 4 ADCs: 1200 MHz per ADC
- 6 ADCs: 600 MHz per ADC
- RF frequency range: 5 MHz - 12 GHz
- Digital step attenuators (DSA): 25 dB range, 0.5-dB steps
- Single DDC (on 6 channels) or dual-band DDCs (on 4 channels)
- 16x NCOs per DDC channel
- Optional Internal PLL/VCO for ADC clocks or external clock at ADC sample rate
- Sysref alignment detector
- SerDes data interface:
- JESD204B and JESD204C compatible
- 8 SerDes transmitters up to 29.5 Gbps
- Subclass 1 multi-device synchronization
- Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
The AFE7906 is a high performance, wide bandwidth multi-channel receiver, integrating six RF Sampling ADCs. With operation up to 12 GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.
Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Four receiver channels have an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200 MHz for four RX or 600 MHz.
The device contains a SYSREF timing detector to allow optimization of the SYSREF input timing relative to the device clock.
spacer
Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200 MHz for four RX without FB paths or 600 MHz with two FB paths (1200 MHz BW each).
The device contains a SYSREF timing detector to allow optimization of the SYSREF input timing relative to the device clock.

Request more information
See the full data sheet and other design resources for the general-purpose AFEs. Request now
For commercial-wireless applications, see our wireless-infrastructure AFEs.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFE7906 6-Channel, 5-MHz to 12-GHz RF Sampling Receiver with 3-GSPS ADCs datasheet (Rev. C) | PDF | HTML | 31 May 2023 |
User guide | AFE79xx SPI Bringup Guide With Xilinx FPGAs (Rev. A) | PDF | HTML | 05 May 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE7900EVM — AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE
The AFE7900 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)
AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE
The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCBGA (ABJ) | 400 | Ultra Librarian |
FCBGA (ALK) | 400 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.