A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW TAC5111 PREVIEW Low-power, mono audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC Improved SNR

Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 40 Rating Catalog ADC SNR (typ) (dB) 87 Operating temperature range (°C) 0 to 70
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 40 Rating Catalog ADC SNR (typ) (dB) 87 Operating temperature range (°C) 0 to 70
VQFN (RHB) 32 25 mm² 5 x 5
  • Single Channel Codec
  • Noise Shaped Delta Sigma ADC and DAC Technology
  • Low Supply Voltage and Current:
    • 1.3-V Typical Power Supply
    • 350-µA Typical Supply Current Drain
  • Power Supply Up Monitor and Low Battery Monitor That Also Automatically Shuts Off H-Bridge Output When Battery Decays Below 1.05 V in a Nontransient Manner
  • Typical 2.4-µVrms Input Referred Noise With 0.01% Total Harmonic Distortion for Front End and 108-dB Dynamic Range
  • ADC Has 87-dB Dynamic Range With 73-dB Total Harmonic Distortion 100 Hz–10 kHz, 40-kHz Sampling Rate
  • Typical 55-dB PSRR 100 Hz to 10 kHz for Analog Front End
  • Low Noise Programmable Gain Amplifier/Compressor Front End With Programmable Fast and Slow Attack and Decay Rates With Dual or Single Attack and Decay Rate Option
  • Typical Output Noise of 12 µVrms With 0.05% Total Harmonic Distortion for Delta Sigma DAC and H-Bridge Output Driver
  • Low Jitter Oscillator That Generates all Internal Clocks and Generates 5-MHz Output DSP/µC Clock
  • Regulated Bandgap Voltage Reference
  • Programmable Functionality via Digital Serial Interface
    • McBSP Interface, DSP Protocol
    • TI TMS320VC54x™, TMS320VC55x™ DSPs
    • SPI Interface, Microcontroller Protocol
    • TI MSP430xx
  • External Chip Power Down and Reset
  • Available in:
    • 32-Pin QFN 5×5-mm Plastic Package
    • 32-Pad Bumped Die in Waffle Pack (wafer scale packaging)
  • APPLICATIONS
    • Hearing Instruments
    • Personal Medical Devices
    • Hearing Protection
    • Aural Processing
    • Low-Power Headsets

  • Single Channel Codec
  • Noise Shaped Delta Sigma ADC and DAC Technology
  • Low Supply Voltage and Current:
    • 1.3-V Typical Power Supply
    • 350-µA Typical Supply Current Drain
  • Power Supply Up Monitor and Low Battery Monitor That Also Automatically Shuts Off H-Bridge Output When Battery Decays Below 1.05 V in a Nontransient Manner
  • Typical 2.4-µVrms Input Referred Noise With 0.01% Total Harmonic Distortion for Front End and 108-dB Dynamic Range
  • ADC Has 87-dB Dynamic Range With 73-dB Total Harmonic Distortion 100 Hz–10 kHz, 40-kHz Sampling Rate
  • Typical 55-dB PSRR 100 Hz to 10 kHz for Analog Front End
  • Low Noise Programmable Gain Amplifier/Compressor Front End With Programmable Fast and Slow Attack and Decay Rates With Dual or Single Attack and Decay Rate Option
  • Typical Output Noise of 12 µVrms With 0.05% Total Harmonic Distortion for Delta Sigma DAC and H-Bridge Output Driver
  • Low Jitter Oscillator That Generates all Internal Clocks and Generates 5-MHz Output DSP/µC Clock
  • Regulated Bandgap Voltage Reference
  • Programmable Functionality via Digital Serial Interface
    • McBSP Interface, DSP Protocol
    • TI TMS320VC54x™, TMS320VC55x™ DSPs
    • SPI Interface, Microcontroller Protocol
    • TI MSP430xx
  • External Chip Power Down and Reset
  • Available in:
    • 32-Pin QFN 5×5-mm Plastic Package
    • 32-Pad Bumped Die in Waffle Pack (wafer scale packaging)
  • APPLICATIONS
    • Hearing Instruments
    • Personal Medical Devices
    • Hearing Protection
    • Aural Processing
    • Low-Power Headsets

The AIC111 IC design specification serves to provide product development teams with a guideline for how the AIC111 IC is specified and programmable options that are available. The document outlines a top-level block description of the IC along with system specifications and functions. Individual block descriptions and target specifications are also outlined.

The Texas Instruments AIC111 is a TI µPower DSP compatible, or microcontroller compatible audio codec product, or analog interface circuit. The AIC111 is part of a comprehensive family of DSP/µC based high-performance analog interface solutions. The AIC111 is targeted primarily at personal medical devices, such as hearing instruments, aural preprocessing applications, and low-power headset applications. The AIC111 is used in any design requiring a programmable time constant PGA/compressor interface, high dynamic range analog-to-digital converter, an external DSP/µC handling signal processing, or a low distortion digital-to-analog converter with a balanced H-Bridge speaker driver. It supports a CMOS digital interface tailored for TI DSPs with the McBSP protocol such as TMS320VC54x™ DSP family and SPI-based controllers such as TI MSP430x family of microcontrollers. The AIC111 also has an external microphone or sensor supply and bias and power supply up low-battery monitor indicator.

The AIC111 comes in a 32-pin QFN 5×5-mm package. A 32-pad solder ball bumped flip chip die that comes in waffle packs or tape and reel is in preview and will be available 3rd quarter 2003.

The AIC111 IC design specification serves to provide product development teams with a guideline for how the AIC111 IC is specified and programmable options that are available. The document outlines a top-level block description of the IC along with system specifications and functions. Individual block descriptions and target specifications are also outlined.

The Texas Instruments AIC111 is a TI µPower DSP compatible, or microcontroller compatible audio codec product, or analog interface circuit. The AIC111 is part of a comprehensive family of DSP/µC based high-performance analog interface solutions. The AIC111 is targeted primarily at personal medical devices, such as hearing instruments, aural preprocessing applications, and low-power headset applications. The AIC111 is used in any design requiring a programmable time constant PGA/compressor interface, high dynamic range analog-to-digital converter, an external DSP/µC handling signal processing, or a low distortion digital-to-analog converter with a balanced H-Bridge speaker driver. It supports a CMOS digital interface tailored for TI DSPs with the McBSP protocol such as TMS320VC54x™ DSP family and SPI-based controllers such as TI MSP430x family of microcontrollers. The AIC111 also has an external microphone or sensor supply and bias and power supply up low-battery monitor indicator.

The AIC111 comes in a 32-pin QFN 5×5-mm package. A 32-pad solder ball bumped flip chip die that comes in waffle packs or tape and reel is in preview and will be available 3rd quarter 2003.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet IC Design Specification 1.3-V microPower(TM) DSP/uC Voice Band Audio CODEC datasheet (Rev. A) 24 Jan 2006
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 14 Dec 2004
Application note Efficient Resampling Filters for the AIC111 25 Feb 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos