293-pin (ALX) package image

AM2431BSDGHIALXR ACTIVE

Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz

ACTIVE Custom reel may be available
Same as: AM2431BSDGHIALXR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins FCCSP (ALX) | 293
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the AM2431

  • Up to 2× Dual-core Arm Cortex-R5F MCU subsystems operating at up to 800MHz, highly-integrated for real-time processing
    • Dual-core Arm Cortex-R5F clusters support dual-core and single-core operation
    • 32KB I-cache and 32KB D-cache per R5F core with SECDED ECC on all memories
    • Single-core: 128KB TCM per cluster (128KB TCM per R5F core)
    • Dual-core: 128KB TCM per cluster (64KB TCM per R5F core)
  • 1× Single-core Arm Cortex-M4F MCU at up to 400MHz
    • 256KB SRAM with SECDED ECC
  • Up to 2MB of On-chip RAM (OCSRAM) with SECDED ECC:
    • Can be divided into smaller banks in increments of 256KB for as many as 8 separate memory banks
    • Each memory bank can be allocated to a single core to facilitate software task partitioning
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-bit data bus with inline ECC
    • Supports speeds up to 1600 MT/s
  • Device Management Security Controller (DMSC-L)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, and clock/reset/power management
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • On-Chip Debug functionality through JTAG and Trace interfaces)
  • Data Movement Subsystem (DMSS)
    • Block Copy DMA (BCDMA)
    • Packet DMA (PKTDMA)
    • Secure Proxy (SEC_PROXY)
    • Ring Accelerator (RINGACC)
  • Time Sync Subsystem
    • Central Platform Time Sync (CPTS) module
    • Timer Manager (TIMERMANAGER) with 1024 timers
    • Time Sync and Compare event interrupt routers
  • 2× Gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Optional support for Profinet IRT, Profinet RT, EtherNet/IP, EtherCAT, Time-Sensitive Networking (TSN), and other Networking Protocols
    • Backwards compatibility with 10/100Mb PRU-ICSS
    • Each PRU_ICSSG contains:
      • 3× PRU RISC Cores per Slice (2× Slice per PRU_ICSSG)
        • PRU General Use core (PRU)
        • PRU Real-Time Unit core (PRU-RTU)
        • PRU Transmit core (PRU-TX)
      • Each PRU core supports the following features:
        • Instruction RAM with ECC
        • Broadside RAM
        • Multiplier with optional accumulator (MAC)
        • CRC16/32 hardware accelerator
        • Byte swap for Big/Little Endian conversion
        • SUM32 hardware accelerator for UDP checksum
        • Task Manager for preemption support
      • Up to 2× Ethernet ports
        • RGMII (10/100/1000)
        • MII (10/100)
      • Three Data RAMs with ECC
      • 8 banks of 30 × 32-bit register scratchpad memory
      • Interrupt controller and task manager
      • 2× 64-bit Industrial Ethernet Peripherals (IEPs) for time stamping and other time synchronization functions
      • 18× Sigma-Delta Filter Module (SDFM) interfaces
        • Short circuit logic
        • Over-current logic
      • 6× Multi-protocol position encoder interfaces
      • 1× Enhanced Capture Module (ECAP)
      • 16550-compatible UART
        • Dedicated 192MHz clock to support 12Mbps PROFIBUS
  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Security co-processor (DMSC-L) for key and security management, with dedicated device level interconnect for security
    • Secure watchdog/timer/IPC
    • Extensive firewall support for isolation
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging
  • 6× Inter-Integrated Circuit (I2C) ports
  • 9× Universal Asynchronous Receive/Transmit (UART) modules
  • 1× 12-bit Analog-to-Digital Converters (ADC)
    • Configurable sample rate up to 4MSPS
    • 8× multiplexed analog inputs
  • 7× Multichannel Serial Peripheral Interfaces (SPI) controllers
  • 3× General-Purpose I/O (GPIO) modules
  • 9× Enhanced Pulse-Width Modulator (EPWM) modules
  • 3× Enhanced Capture (ECAP) modules
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support
  • 2× Fast Serial Interface Transmitter (FSITX) cores
  • 6× Fast Serial Interface Receiver (FSIRX) cores

High-speed interfaces:

  • 1× Integrated Ethernet switch supporting: (CPSW)
    • Up to 2 external Ethernet ports
      • RGMII (10/100/1000)
      • RMII (10/100)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • Energy efficient Ethernet (802.3az)
  • 1× PCI-Express Gen2 controller (PCIE)
    • Supports Gen2 Single Lane operation
  • 1× USB 3.1 Dual-Role Device (DRD) Subsystem (USBSS)
    • Port configurable as USB Host, USB Device, or USB Dual-Role device
    • USB Device: High-speed (480Mbps) and Full-speed (12Mbps)
    • USB Host: SuperSpeed Gen1 (5Gbps), High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)
    • Integrated USB VBUS detection
  • 1× Serializer/Deserializer (SERDES)
    • One SERDES PHY lane to support eitherPCI-Express Gen2 or USB SuperSpeed Gen1
  • 2× Multimedia Card/Secure Digital (MMCSD) interfaces
    • One 8-bit for eMMC (MMCSD0)
    • One 4-bit for MMCSD/SDIO (MMCSD1)
    • Integrated analog switch for voltage switching from 3.3V to 1.8V for high-speed cards
  • 1× General-Purpose Memory Controller (GPMC)
    • 16-bit parallel bus with 133MHz clock or
    • 32-bit parallel bus with 100MHz clock
    • Error Location Module (ELM) support
  • 1× Flash Subsystem (FSS) for external memory configurable as either:
    • 1× Octal SPI (OSPI) flash interface
    • or 1× Quad SPI (QSPI) flash interface
  • Simplified power sequencing requirements
  • Dual-voltage I/O Support (3.3V / 1.8V)
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated voltage supervisor for monitoring over-voltage and under-voltage conditions
  • Integrated power supply glitch detector for detecting fast supply transients

Functional safety:

  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware integrity up to SIL 2
    • Safety-related certification
    • ECC or parity on calculation-critical memories
    • Built-In Self-Test (BIST) for CPU and on-chip RAM
    • Error Signaling Module (ESM) with dedicated error pin
    • ECC and parity on select internal bus interconnects
    • Run-time safety diagnostics, including:
      • Voltage, Temperature, and Clock Monitoring
      • Windowed Watchdog Timers
      • CRC Engine for memory integrity checks
    • MCU domain with dedicated memory, interfaces, and M4FSS capable of isolation from the larger SoC with Freedom From Interference (FFI) features:
      • Separate interconnect
      • Firewalls and timeout gaskets
      • Controlled reset isolation
      • Dedicated MCU PLL and MMR control
      • Separate I/O voltage supply rail
  • Supports boot from OSPI/QSPI Flash, SPI Flash, parallel NOR Flash, parallel NAND Flash, UART, I2C, MMCSD, eMMC, USB, PCIe, and Ethernet interfaces.
  • 16-nm FinFET technology
  • ALV: 17.2mm × 17.2mm, 0.8mm pitch(441-pin) [Lidded] Flip-Chip Ball Grid Array(FCBGA)
  • ALX: 11.0mm × 11.0mm, 0.5mm pitch(293-pin) [Overmolded] Flip-Chip Chip Scale Package(FCCSP) 

Description for the AM2431

AM243x is an extension of Sitara’s industrial-grade portfolio into high-performance microcontrollers. The AM243x device is built for industrial applications, such as motor drives and remote I/O modules, which require a combination of real-time communications and processing. The AM243x family provides scalable performance with up to four Cortex-R5F MCUs, one Cortex-M4F, and two instances of Sitara’s gigabit TSN-enabled PRU_ICSSG.

The AM243x SoC architecture was designed to provide best-in-class real-time performance through the high-performance Arm Cortex-R5F cores, Tightly-Coupled Memory (TCM) banks, configurable SRAM partitioning, and dedicated low-latency paths to and from peripherals for rapid data movement in and out of the SoC. This deterministic architecture allows for AM243x to handle the tight control loops found in servo drives while the peripherals like FSI, GPMC, ECAPs, PWMs, and encoder interfaces help enable a number of different architectures found in these systems.

The SoC provides flexible industrial communications capability including full protocol stacks for EtherCAT target, PROFINET device, EtherNet/IP adapter, and IO-Link Controller. The PRU_ICSSG further provides capability for gigabit and TSN based protocols. In addition, the PRU_ICSSG enables additional interfaces including a UART interface, sigma delta decimation filters, and absolute encoder interfaces.

Functional safety features can be enabled through the integrated Cortex-M4F along with dedicated peripherals which can all be isolated from the rest of the SoC. AM243x also supports secure boot.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more