AM3505AZCN ACTIVE

Sitara processor: Arm Cortex-A8, video front end

Same as: AM3505AZCN.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins NFBGA (ZCN) | 491
Operating temperature range (°C) 0 to 90
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the AM3505

  • AM3517/05 Sitara Processor:
    • MPU Subsystem
      • 600-MHz Sitara ARM Cortex-A8 Core
      • NEON SIMD Coprocessor and Vector
        Floating-Point (FP) Coprocessor
    • Memory Interfaces:
      • 166-MHz 16- and 32-Bit mDDR/DDR2
        Interface with 1GB of Total Addressable
        Space
      • Up to 83 MHz General-Purpose Memory
        Interface Supporting 16-Bit-Wide
        Multiplexed Address/DataBus
      • 64KB of SRAM
      • 3 Removable Media Interfaces
        [MMC/SD/SDIO]
    • IO Voltage:
      • mDDR/DDR2 IOs: 1.8V
      • Other IOs: 1.8V and 3.3V
    • Core Voltage: 1.2V
    • Commercial and Extended Temperature Grade
      (operating restrictions apply)
    • 16-Bit Video Input Port Capable of
      Capturing HD Video
    • HD Resolution Display Subsystem
    • Serial Communication
      • High-End CAN Controller
      • 10/100 Mbit Ethernet MAC
      • USB OTG Subsystem with Standard
        DP/DM Interface [HS/FS/LS]
      • Multiport USB Host Subsystem [HS/FS/LS]
        • 12-Pin ULPI or 6-, 4-, or 3-Pin Serial
          Interface
      • Four Master and Slave Multichannel Serial
        Port Interface(McSPI) Ports
      • Five Multichannel Buffered Serial Ports (McBSPs)
        • 512-Byte Transmit and Receive Buffer
          (McBSP1/3/4/5)
        • 5-KB Transmit and Receive Buffer (McBSP2)
        • SIDETONE Core Support (McBSP2 and
          McBSP3 Only)For Filter, Gain, and Mix
          Operations
        • 128-Channel Transmit and Receive Mode
        • Direct Interface to I2S and PCM Device and
          TDM Buses
      • HDQ/1-Wire Interface
      • 4 UARTs (One with Infrared Data Association
        [IrDA] and Consumer Infrared [CIR] Modes)
      • 3 Master and Slave High-Speed Inter-Integrated
        Circuit (I2C) Controllers
      • Twelve 32-bit General-Purpose Timers
      • One 32-bit Watchdog Timer
      • One 32-bit 32-kHz Sync Timer
      • Up to 186 General-Purpose I/O (GPIO) Pins
  • Display Subsystem
    • Parallel Digital Output
    • Up to 24-Bit RGB
    • Supports Up to 2 LCD Panels
    • Support for Remote Frame Buffer Interface (RFBI)
      LCD Panels
    • Two 10-Bit Digital-to-Analog Converters (DACs)
      Supporting
      • Composite NTSC/PAL Video
      • Luma/Chroma Separate Video (S-Video)
    • Rotation of 90, 180, and 270 Degrees
    • Resize Images From 1/4x to 8x
    • Color Space Converter
    • 8-Bit Alpha Blending
  • Video Processing Front End (VPFE) 16-Bit Video Input Port
    • RAW Data Interface
    • 75-MHz Maximum Pixel Clock
    • Supports REC656/CCIR656 Standard
    • Supports YCbCr422 Format (8-Bit or 16-Bit with Discrete
      Horizontal and Vertical Sync Signals)
    • Generates Optical Black Clamping Signals
    • Built-in Digital Clamping and Black Level Compensation
    • 10-Bit to 8-Bit A-law Compression Hardware
    • Supports up to 16K Pixels (Image Size) in Horizontal
      and Vertical Directions
  • System Direct Memory Access (sDMA) Controller (32 Logical
    Channels with Configurable Priority)
  • Comprehensive Power, Reset, and Clock Management
  • ARM Cortex-A8 Memory Architecture
    • ARMv7 Architecture
      • In-Order, Dual-Issue, Superscalar Microprocessor Core
      • ARM NEON Multimedia Architecture
      • Over 2x Performance of ARMv6 SIMD
      • Supports Both Integer and Floating-Point SIMD
      • Jazelle RCT Execution Environment Architecture
      • Dynamic Branch Prediction with Branch Target Address
        Cache, Global History Buffer and 8-Entry Return Stack
      • Embedded Trace Macrocell [ETM] Support for
        Noninvasive Debug
      • 16KB of Instruction Cache (4-Way Set-Associative)
      • 16KB of Data Cache (4-Way Set-Associative)
      • 256KB of L2 Cache
    • PowerVR SGX Graphics Accelerator (AM3517 Only)
      • Tile-Based Architecture Delivering up to 10 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine
        Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and
        2.0, OpenVG1.0
      • Fine-Grained Task Switching, Load Balancing, and
        Power Management
      • Programmable, High-Quality Image Anti-Aliasing
    • Endianess
      • ARM Instructions – Little Endian
      • ARM Data – Configurable
    • SDRC Memory Controller
      • 16- and 32-Bit Memory Controller with 1GB of
        Total Address Space
      • Double Data Rate (DDR2) SDRAM, Mobile Double Data Rate
        (mDDR)SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • General Purpose Memory Controller (GPMC)
      • 16-Bit-Wide Multiplexed Address/Data Bus
      • Up to 8 Chip-Select Pins with 128MB of Address
        Space per Chip-Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (with ECC
        Hamming Code Calculation), SRAM and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface
        to Custom Logic (FPGA, CPLD, ASICs, and so forth)
      • Nonmultiplexed Address/Data Mode (Limited 2-KB
        Address Space)
    • Test Interfaces
      • IEEE-1149.1 (JTAG) Boundary-Scan Compatible
      • Embedded Trace Macro Interface (ETM)
    • 65-nm CMOS Technology
    • Packages:
      • 491-Pin BGA (17 x 17, 0.65-mm Pitch)
        [ZCN Suffix]
        with Via Channel Array
        Technology
      • 484-Pin PBGA (23 x 23, 1-mm Pitch)
        [ZER Suffix]

    Description for the AM3505

    AM3517/05 is a high-performance ARM Cortex-A8 microprocessor with speeds up to 600 MHz. The device offers 3D graphics acceleration while also supporting numerous peripherals, including DDR2, CAN, EMAC, and USB OTG PHY that are well suited for industrial apllications.

    The processor can support other applications, including: Single-board computers Home and industrial automation Human machine Interface

    The device supports high-level operating systems (OSs), such as:

    • Linux®
    • Windows® CE
    • Android™

    The following subsystems are part of the device:

    • Microprocessor unit (MPU) subsystem based on the ARM Cortex-A8 microprocessor
    • PowerVR SGX graphics accelerator (AM3517 device only) subsystem for 3D graphics acceleration to support display and gaming effects
    • Display subsystem with several features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays. The display subsystem also supports NTSC/PAL video out.
    • High-performance interconnects provide high-bandwidth data transfers for multiple initiators to the internal and external memory controllers and to on-chip peripherals. The device also offers a comprehensive clock-management scheme.

    AM3517/05 devices are available in a 491-pin BGA package and a 484-pin PBGA package.

    This AM3517/05 data manual presents the electrical and mechanical specifications for the AM3517/05 Sitara processor.

    Pricing

    Qty Price
    +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more