AMC87208
16-bit, eight-channel IDAC driving up to 200mA per channel and 4 external ADC inputs with monitoring
AMC87208
- Six 16-bit current output DACs (IDACs)
- Programmable full-scale output ranges: 250mA, 150mA, 75mA
- IDAC1 current sink option: –60mA
- Two 16-bit current output DACs optimized for high current generation (IDAC+)
- IDAC internal mode with programmable full-scale ranges: 250mA, 150mA, 75mA
- IDAC+ mode with external FET option for high current generation.
- 12-bit, 1MSPS SAR ADC
- IDAC voltage and current monitoring
- IDAC+ voltage and current monitoring
- Six external inputs
- Flexible sequencing
- Internal 2.5V reference: 25ppm/°C
- Temperature fault alarms
- Selectable SPI and I2C interfaces: 1.1V to 1.95V operation
- Specified junction temperature: –40°C to +125°C
The AMC87208 is a highly integrated current-output controller optimized for optical networking applications.
The AMC87208 includes six dedicated 16-bit current-output digital-to-analog converters (IDACs), and two 16‑bit IDACs that can be configured to control high-output current generation circuits (IDAC+). The AMC87208 also includes a 12‑bit, 1MSPS analog-to-digital converter (ADC). This ADC is used for internal and external signal monitoring, and as a temperature alarm monitor. An integrated high-precision internal reference eliminates the need for an external reference in most applications.
The IDAC outputs support full-scale output ranges of 250mA, 150mA, and 75mA, as well as an output range of –60mA (sink mode) supported on IDAC1 only. The IDAC+ outputs in internal current-output mode also support full-scale output ranges of 250mA, 150mA, and 75mA. Additionally, the IDAC+ outputs can be configured to operate with an external FET and sense resistor to simplify the design of very high-current outputs.
The IDAC and IDAC+ outputs operate from independent power supplies with a 275mV minimum headroom for power-dissipation optimization.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC87208 8-Channel, 16-Bit Analog Controller With Current-Output DACs and Multichannel ADC datasheet | PDF | HTML | 26 Sep 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC87208EVM — AMC87208 evaluation module
The AMC87208 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the AMC87208. The AMC87208 has optional circuits and jumpers to configure the AMC87208 for different applications.This EVM features the AMC87208, a highly integrated current-output and (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YBF) | 60 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.