AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module angled board image

AWR1843BOOST

AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

Pricing

Qty Price
+

Features for the AWR1843BOOST

  • Onboard antenna enables field testing
  • XDS110-based JTAG with serial-port interface for flash programming
  • UART-to-USB interface for control, configuration, and data visualization
  • TI LaunchPad development-kit interface to seamlessly connect to TI MCUs
  • CAN connector enables direct interfact to car units

Description for the AWR1843BOOST

The AWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power ARM® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.

A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Pricing

Qty Price
+