BEAGL-BONE-BLACK - BeagleBone® Black, community-supported development platform based on Sitara™ AM335x ARM® Cortex®-A8 Processor (top board image)

BEAGL-BONE-BLACK

BeagleBone® Black is a single-board computer from the BeagleBoard.org foundation based on AM335x

Pricing

Qty Price
+

Features for the BEAGL-BONE-BLACK

  • Memory: 512MB DDR3 RAM, 4GB 8-bit eMMC on-board flash storage
  • Processor: 3D graphics accelerator, NEON floating-point accelerator, 2x PRU 32-bit microcontrollers
  • Connectivity: USB device for power & data, USB host, Ethernet, HDMI, 2x 46 pin headers
  • Software Compatibility: Debian, Android, Ubuntu, Cloud9 IDE on Node.js w/ BoneScript library

Description for the BEAGL-BONE-BLACK

BeagleBone Black is a low-cost, community-supported development platform for developers and hobbyists. Boot Linux in under 10 seconds and get started on development in less than 5 minutes with just a single USB cable.

Pricing

Qty Price
+