Product details

Communication interface HDQ Features 4k-bit EEPROM Vin (typ) (V) 3.7 Vin (max) (V) 4.5 Power consumption (typ) (mW) 20 Operating temperature range (°C) -40 to 85 Rating Catalog
Communication interface HDQ Features 4k-bit EEPROM Vin (typ) (V) 3.7 Vin (max) (V) 4.5 Power consumption (typ) (mW) 20 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZG) 12 3.9375 mm² 2.25 x 1.75
  • Serial Non-Volatile Memory (NVM)
    • 512 Byte (4Kb) EEPROM
    • Provides Battery Pack NVM storage for bq27505-E1 Fuel Gauge:
      • Manufacturing Data
      • Operational History
      • Resistance Tables
      • State of Health Information
  • Single Wire HDQ Communications Port
  • Integrated 2.5V LDO Linear Regulator
    • Ultra-low power “shutdown” mode (1µA Typical)
      via auto-timeout and/or host command
    • Wake up from shutdown via HDQ break
  • Internal Die-Temperature Sensor
    • ±5°C Range = –40°C to 85°C
    • Raw AD to Temperature Conversion Performed by Host Firmware
  • Package
    • 12-pin, 1490 × 2350 µm WCSP (YZG), 0.625mm Max Thickness, 0.5mm Pitch

  • Serial Non-Volatile Memory (NVM)
    • 512 Byte (4Kb) EEPROM
    • Provides Battery Pack NVM storage for bq27505-E1 Fuel Gauge:
      • Manufacturing Data
      • Operational History
      • Resistance Tables
      • State of Health Information
  • Single Wire HDQ Communications Port
  • Integrated 2.5V LDO Linear Regulator
    • Ultra-low power “shutdown” mode (1µA Typical)
      via auto-timeout and/or host command
    • Wake up from shutdown via HDQ break
  • Internal Die-Temperature Sensor
    • ±5°C Range = –40°C to 85°C
    • Raw AD to Temperature Conversion Performed by Host Firmware
  • Package
    • 12-pin, 1490 × 2350 µm WCSP (YZG), 0.625mm Max Thickness, 0.5mm Pitch

The Texas Instruments bq2028 serial 4Kb nonvolatile memory (EEPROM) with integrated temperature sensor and LDO linear regulator provides pack-side memory storage and temperature monitoring for a single-cell system-side battery fuel gauge solution such as the bq27505-E1.

The bq2028 communicates with the bq27505-E1 gauge over a single-wire HDQ interface with a minimal overhead protocol yet ensures error free data transfer.

The Texas Instruments bq2028 serial 4Kb nonvolatile memory (EEPROM) with integrated temperature sensor and LDO linear regulator provides pack-side memory storage and temperature monitoring for a single-cell system-side battery fuel gauge solution such as the bq27505-E1.

The bq2028 communicates with the bq27505-E1 gauge over a single-wire HDQ interface with a minimal overhead protocol yet ensures error free data transfer.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP1826 ACTIVE 1-Wire® ±0.2°C accurate digital temperature sensor with 2-kbit EEPROM 2-Kbit EEPROM with 1-Wire® interface, wider VCC range (1.7 to 5.5V), and integrated temperature sensor (±0.2°C). Available in smaller QFN package (2.5 × 2.5 mm)
TMP1827 ACTIVE 1-Wire® SHA-256 authenticator with 2Kbit EEPROM and integrated ±0.2°C temperature sensor SHA-256-Based Authentication IC with 1-Wire® interface, with EEPROM (2-Kbit) and an integrated temperature sensor (±0.2°C or ±0.9°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 4Kb EEPROM with single-wire HDQ interface and temperature sensor datasheet (Rev. B) 20 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos