16-pin (D) package image

BQ2031SN-A5TR ACTIVE

Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms

ACTIVE Custom reel may be available
Same as: BQ2031SN-A5TRG4, BQ2031SN-A5TR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ2031SN-A5 ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ2031 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -20 to 70
Package qty | Carrier 2,500 | LARGE T&R

Features for the BQ2031

  • Conforms to battery manufacturers' charge recommendations for cyclic and float charge
  • Pin-selectable charge algorithms

  • - Two-Step Voltage with temperature-compensated constant-voltage maintenance
    - Two-Step Current with constant-rate pulsed current maintenance
    - Pulsed Current: hysteretic, on-demand pulsed current
  • Pin-selectable charge termination by maximum voltage, 2V, minimum current, and maximum time
  • Pre-charge qualification detects shorted, opened, or damaged cells and conditions battery
  • Charging continuously qualified by temperature and voltage limits
  • Internal temperature-compensated voltage reference
  • Pulse-width modulation control

  • - Ideal for high-efficiency switch-mode power conversion
    - Configurable for linear or gated current use
  • Direct LED control outputs display charge status and fault conditions

Description for the BQ2031

The bq2031 Lead-Acid Fast Charge IC is designed to optimize charging of lead-acid chemistry batteries. A flexible pulse-width modulation regulator allows the bq2031 to control constant-voltage, constant-current, or pulsed-current charging. The regulator frequency is set by an external capacitor for design flexibility. The switch-mode design keeps power dissipation to a minimum for high charge current applications.

A charge cycle begins when power is applied or the battery is replaced. For safety, charging is inhibited until the battery voltage is within configured limits. If the battery voltage is less than the low-voltage threshold, the bq2031 provides trickle-currentcharging until the voltage rises into the allowed range or an internal timer runs out and places the bq2031 in a Fault condition. This procedure prevents high-current charging of cells that are possibly damaged or reversed. Charging is inhibited anytime the temperature of the battery is outside the configurable, allowed range. All voltage thresholds are temperature-compensated.

The bq2031 terminates fast (bulk) charging based on the following:

  • Maximum voltage
  • Second difference of cell voltage (2V)
  • Minimum current (in constant-voltage charging)
  • Maximum time-out (MTO)
  • After bulk charging, the bq2031 provides temperature-compensated maintenance (float) charging to maintain battery capacity.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    BQ2031SN-A5 ACTIVE
    Package qty | Carrier 40 | TUBE
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more