BQ20Z40 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 This product is a multi-cell gauge with newer hardware.

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Implementation System Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Implementation System Operating temperature range (°C) -40 to 85 Rating Catalog
  • Next Generation Patented Impedance Track Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better Than 1% Error Over the Lifetime of the Battery
  • Supports the Smart Battery Specification SBS V1.1
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Powerful 8-Bit RISC CPU With Ultralow Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • Satisfies JEITA Guidelines
  • Added Flexibility to Handle More Complex Charging Profiles
  • Lifetime Data Logging
  • Supports SHA-1 Authentication
  • Available in a 20-Pin TSSOP (PW) package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

  • Next Generation Patented Impedance Track Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better Than 1% Error Over the Lifetime of the Battery
  • Supports the Smart Battery Specification SBS V1.1
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Powerful 8-Bit RISC CPU With Ultralow Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • Satisfies JEITA Guidelines
  • Added Flexibility to Handle More Complex Charging Profiles
  • Lifetime Data Logging
  • Supports SHA-1 Authentication
  • Available in a 20-Pin TSSOP (PW) package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

The bq20z40 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z40 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z40 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximizes functionality and safety while minimizing external component count and cost in smart battery circuits.

The Impedance Track™ technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables the remaining capacity to be calculated with discharge rate, temperature, and cell aging that are all accounted for during each stage of every cycle.

The bq20z40 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z40 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z40 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximizes functionality and safety while minimizing external component count and cost in smart battery circuits.

The Impedance Track™ technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables the remaining capacity to be calculated with discharge rate, temperature, and cell aging that are all accounted for during each stage of every cycle.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata bq20z40 and bq20z45 Technical Reference Manual (Rev. A) 07 Mar 2012
* Data sheet SBS 1.1-COMPLIANT GAS GAUGE ENABLED WITH IMPEDANCE TRACK™ TECHNOLOGY datasheet (Rev. A) 12 Mar 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location