38-pin (DBT) package image

BQ20Z80DBT ACTIVE

SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312

Same as: BQ20Z80DBT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ20Z80 information

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the BQ20Z80

  • Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Works With the TI bq29312A Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Voltage, Current, and Temperature Protection Features
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal Input
  • Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Measures Charge Flow Using a High-Resolution, 16-Bit Integrating Delta-Sigma Converter
    • Better Than 0.65 nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1 µV
  • Uses 16-Bit Delta-Sigma Converter for Accurate Voltage and Temperature Measurements
  • Extensive Data Reporting Options For Improved System Interaction
  • Optional Pulse Charging Feature for Improved Charge Times
  • Drives 3-, 4- or 5-Segment LED Display for Remaining Capacity Indication
  • Supports SHA-1 Authentication
  • Lifetime Data Logging
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

Description for the BQ20Z80

The bq20z80 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z80 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z80 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29312A analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more