20-pin (PWP) package image

BQ24001PWP ACTIVE

1-cell, 1.2-A, linear Li-ion battery charger with integrated FET and one LED

Same as: BQ24001PWP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

BQ25170DSGR ACTIVE 800-mA linear battery charger for 1-cell Li-ion and LiFePO4 BQ25170 has lower quiescent current and configurable charge voltage.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ24001 information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) 0 to 70
Package qty | Carrier 70 | TUBE

Features for the BQ24001

  • Highly Integrated Solution With FET Pass Transistor and Reverse-Blocking Schottky and Thermal Protection
  • Integrated Voltage and Current Regulation With Programmable Charge Current
  • High-Accuracy Voltage Regulation (±1%)
  • Ideal for Low-Dropout Linear Charger Designs for Single-Cell Li-Ion Packs With Coke or Graphite Anodes
  • Up to 1.2-A Continuous Charge Current
  • Safety-Charge Timer During Preconditioning and Fast Charge
  • Integrated Cell Conditioning for Reviving Deeply Discharged Cells and Minimizing Heat Dissipation During Initial Stage of Charge
  • Optional Temperature or Input-Power Monitoring Before and During Charge
  • Various Charge-Status Output Options for Driving Single, Double, or Bicolor LEDs or Host-Processor Interface
  • Charge Termination by Minimum Current and Time
  • Low-Power Sleep Mode
  • Packaging: 5 mm × 5 mm MLP or 20-Lead TSSOP PowerPAD™
  • APPLICATIONS
    • PDAs
    • Internet Appliances
    • MP3 Players
    • Digital Cameras

PowerPAD is a trademark of Texas Instruments.

Description for the BQ24001

The bq2400x series ICs are advanced Li-Ion linear charge management devices for highly integrated and space-limited applications. They combine high-accuracy current and voltage regulation; FET pass-transistor and reverse-blocking Schottky; battery conditioning, temperature, or input-power monitoring; charge termination; charge-status indication; and charge timer in a small package.

The bq2400x measures battery temperature using an external thermistor. For safety reasons, the bq2400x inhibits charge until the battery temperature is within the user-defined thresholds. Alternatively, the user can monitor the input voltage to qualify charge. The bq2400x series then charge the battery in three phases: preconditioning, constant current, and constant voltage. If the battery voltage is below the internal low-voltage threshold, the bq2400x uses low-current precharge to condition the battery. A preconditioning timer is provided for additional safety. Following pre-conditioning, the bq2400x applies a constant-charge current to the battery. An external sense-resistor sets the magnitude of the current. The constant-current phase is maintained until the battery reaches the charge-regulation voltage. The bq2400x then transitions to the constant voltage phase. The user can configure the device for cells with either coke or graphite anodes. The accuracy of the voltage regulation is better than ±1% over the operating junction temperature and supply voltage range.

Charge is terminated by maximum time or minimum taper current detection

The bq2400x automatically restarts the charge if the battery voltage falls below an internal recharge threshold.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more