Product details

Number of series cells 1, 2, 3 Charge current (max) (A) 2 Vin (max) (V) 16 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 15.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features AEC-Q100 Automotive Qual, BAT temp thermistor monitoring (hot/cold profile), Input OVP Vin (min) (V) 4.35 Rating Automotive Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3 Charge current (max) (A) 2 Vin (max) (V) 16 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 15.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features AEC-Q100 Automotive Qual, BAT temp thermistor monitoring (hot/cold profile), Input OVP Vin (min) (V) 4.35 Rating Automotive Operating temperature range (°C) -40 to 85
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Qualified for Automotive Applications
  • Ideal For Highly Efficient Charger Designs For
    Single-, Two-, or Three-Cell Li-Ion and Li-Polymer
    Battery Packs
  • Also for LiFePO4 Battery (see Using bq24105 to Charge LiFePO4 Battery)
  • Integrated Synchronous Fixed-Frequency PWM Controller Operating at 1.1 MHz
    With 0% to 100% Duty Cycle
  • Integrated Power FETs For Up To 2-A Charge Rate
  • High-Accuracy Voltage and Current Regulation
  • Stand-Alone (Built-In Charge Management and Control) Version
  • Status Outputs For LED or Host Processor Interface Indicates Charge-In-Progress,
    Charge Completion, Fault, and AC-Adapter Present Conditions
  • 20-V Maximum Voltage Rating on IN and OUT Pins
  • High-Side Battery Current Sensing
  • Battery Temperature Monitoring
  • Automatic Sleep Mode for Low Power Consumption
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Shutdown and Protection
  • Built-In Battery Detection
  • Available in 20-Pin, 3.5 mm × 4.5 mm, QFN Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • Ideal For Highly Efficient Charger Designs For
    Single-, Two-, or Three-Cell Li-Ion and Li-Polymer
    Battery Packs
  • Also for LiFePO4 Battery (see Using bq24105 to Charge LiFePO4 Battery)
  • Integrated Synchronous Fixed-Frequency PWM Controller Operating at 1.1 MHz
    With 0% to 100% Duty Cycle
  • Integrated Power FETs For Up To 2-A Charge Rate
  • High-Accuracy Voltage and Current Regulation
  • Stand-Alone (Built-In Charge Management and Control) Version
  • Status Outputs For LED or Host Processor Interface Indicates Charge-In-Progress,
    Charge Completion, Fault, and AC-Adapter Present Conditions
  • 20-V Maximum Voltage Rating on IN and OUT Pins
  • High-Side Battery Current Sensing
  • Battery Temperature Monitoring
  • Automatic Sleep Mode for Low Power Consumption
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Shutdown and Protection
  • Built-In Battery Detection
  • Available in 20-Pin, 3.5 mm × 4.5 mm, QFN Package

All trademarks are the property of their respective owners.

The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.

The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user-selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed.

The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.

The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user-selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25171-Q1 ACTIVE Automotive, 800-mA linear battery charger for 1- to 2-cell Li-ion, LiFePO4, and 1- to 6-cell NiMH This is a linear charger with higher Vin ABS MAX and supports 1-2S Li-ion/LiFePO4 and 1-6S NiMH battery

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Synchronous Switch-Mode, Li-Ion, and Li-Pol Charge Management IC (bqSwitcher) datasheet (Rev. A) 03 May 2012
Application note Charging NiMH Battery using bq24105-Q1 In Automotive Applications 12 Nov 2017
User guide Using the bq241xx bqSWITCHER(tm) (Rev. A) 29 Nov 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24105EVM — BQ24105 Evaluation Module

The Texas Instruments bq24105EVM is the evaluation module (EVM) for the bq24105 Li-Ion charge management IC. The bq24105 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a one, two, or three series cell (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos