20-pin (RHL) package image

BQ24130RHLT ACTIVE

Standalone 1-3 cell Buck battery charger for Li-ion and Super capacitor

ACTIVE Custom reel may be available
Same as: BQ24130RHLT.B, BQ24130RHLT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24130RHLR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHL) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24130

  • 600kHz Synchronous Switch-mode Charger with 4 A Integrated N-MOSFETs
  • Up to 96% Efficiency
  • 30 V Input Rating with 18V Overvoltage Protection
    • 4.5 V to 17 V Input Operating Range
  • Battery Charge Voltage
    • 1, 2,or 3-Cell With 4.2V/Cell
  • Constant Current Super Capacitor Charging
  • High Integration
    • Integrated 20-V Switching MOSFETs
    • Integrated Bootstrap Diode
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Thermal Regulation Loop Throttles Back Current to
      Limit TJ = 120°C
    • Thermal Shutdown
    • Battery Thermistor Sense Hot/Cold Charge Suspend
    • Input Overvoltage Protection
    • Cycle by Cycle Current Limit
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±4% Charge Current Regulation
  • Less than 15 µA Battery Current with Adapter Removed
  • Small QFN Package
    • 3.5 mm x 4.5 mm QFN-20 pin

Description for the BQ24130

The bq24130 is an integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. The fast charge and precharge current can be either hardwired with resistors or programmed by system power management microcontroller using a DAC or GPIOs. Battery remote sensing provides accurate charge voltage regulation.

The bq24130 monitors the battery pack temperature to allow charger only in a preset temperature window. The thermal regulation loop reduces the charge current to maintain the junction temperature of 120ºC during operation.

The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4 A charge current. The bq24130 is available in a 20-pin, 3.5 x 4.5 mm2 thin QFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24130RHLR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more