Product details

Vin (min) (V) 4.2 Vin (max) (V) 10 Absolute max Vin (max) (V) 20 Charge current (max) (A) 2.5 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IINDPM (Input current limit), Input OVP, Power Path, USB D+/D-/BC1.2 integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 4.2 Vin (max) (V) 10 Absolute max Vin (max) (V) 20 Charge current (max) (A) 2.5 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IINDPM (Input current limit), Input OVP, Power Path, USB D+/D-/BC1.2 integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YFF) 49 9 mm² 3 x 3 VQFN (RGE) 24 16 mm² 4 x 4
  • High-efficiency switched-mode charger with separate power path control
    • Instantly start up system from a deeply discharged battery or no battery
  • Compatible with MaxLife™ technology for faster charging when used in conjunction with BQ27530
  • Dual input, integrated FET charger for up to 2.5-A charging
    • 20-V input rating, with overvoltage protection (OVP)
      • 6.5 V for USB input up to 1.5 A
      • 10.5 V for IN input (BQ24160, BQ24160A, BQ24161, BQ24163) up to 2.5 A
      • 6.5 V for IN input (BQ24168) up to 2.5 A
  • Safe and accurate battery management functions
    • 1% battery regulation accuracy
    • 10% charge current accuracy
  • Charge parameters programmed using I2C interface
  • Voltage-based, NTC monitoring input
    • JEITA compatible (BQ24160, BQ24160A, BQ24161B, BQ24163, BQ24168)
  • Available in small 2.8-mm × 2.8-mm 49-ball WCSP or 4-mm × 4-mm VQFN-24 packages
  • High-efficiency switched-mode charger with separate power path control
    • Instantly start up system from a deeply discharged battery or no battery
  • Compatible with MaxLife™ technology for faster charging when used in conjunction with BQ27530
  • Dual input, integrated FET charger for up to 2.5-A charging
    • 20-V input rating, with overvoltage protection (OVP)
      • 6.5 V for USB input up to 1.5 A
      • 10.5 V for IN input (BQ24160, BQ24160A, BQ24161, BQ24163) up to 2.5 A
      • 6.5 V for IN input (BQ24168) up to 2.5 A
  • Safe and accurate battery management functions
    • 1% battery regulation accuracy
    • 10% charge current accuracy
  • Charge parameters programmed using I2C interface
  • Voltage-based, NTC monitoring input
    • JEITA compatible (BQ24160, BQ24160A, BQ24161B, BQ24163, BQ24168)
  • Available in small 2.8-mm × 2.8-mm 49-ball WCSP or 4-mm × 4-mm VQFN-24 packages

The BQ24160, BQ24160A, BQ24161, BQ24161B, BQ24163, and BQ24168 are highly integrated single-cell Li-ion battery charger and system power path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has dual inputs which allow operation from either a USB port or a higher-power input supply (that is, AC adapter or wireless charging input) for a versatile solution. The two inputs are fully isolated from each other and are easily selectable using the I2C interface.

The power path management feature allows the BQ2416xx to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The power path management architecture enables the system to run with a defective or absent battery pack and enables instant system turnon even with a totally discharged battery or no battery.

The BQ24160, BQ24160A, BQ24161, BQ24161B, BQ24163, and BQ24168 are highly integrated single-cell Li-ion battery charger and system power path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has dual inputs which allow operation from either a USB port or a higher-power input supply (that is, AC adapter or wireless charging input) for a versatile solution. The two inputs are fully isolated from each other and are easily selectable using the I2C interface.

The power path management feature allows the BQ2416xx to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The power path management architecture enables the system to run with a defective or absent battery pack and enables instant system turnon even with a totally discharged battery or no battery.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet BQ2416xx 2.5-A, Dual-Input, Single-Cell Switched-Mode Li-Ion Battery Charger with Power Path Management and I2C Interface datasheet (Rev. H) PDF | HTML 28 Jul 2022
Application note Building your own Battery Simulator 14 Oct 2013
Application note Selecting the Correct bq2416x Host Controlled Device (Rev. A) 04 Oct 2012
User guide WCSP-Packaged bq24160/161/163/168 Evaluation Module (Rev. A) 12 Jan 2012
User guide QFN-Packaged bq24160/161/162A/63EVM Evaluation Modules 27 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24160EVM-721 — 2.5A, Dual-Input, Single Cell Switchmode Li-Ion Battery Charger with Power Path Evaluation Module

The bq24160/161/163/168 evaluation module is a complete charger module for evaluating compact,flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 (...)

User guide: PDF
Buy from a distributor
Evaluation board

BQ24160EVM-742 — 2.5A, Dual-Input, Single Cell Switchmode Li-Ion Battery Charger with Power Path Evaluation Module

The bq24160/161/162A/63EVM evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode, charge-management solutions for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 (...)

User guide: PDF
Buy from a distributor
Evaluation board

BQ27530EVM — BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module

User guide: PDF
Buy from a distributor
Application software & framework

TI-CHARGER-GUI — GUI software for use with USB2ANY & battery charging evaluation modules

The TI-CHARGER-GUI offers a web-based or standalone graphical user interface to assist in the process of evaluating, designing with, configuring or testing battery charger products. The software provides full access to registers and an easy interface to send and sequence commands.
Reference designs

TIDA-00029 — System-Side ImpedanceTrack Fuel (Gas) Gauge Direct Battery Connection Reference Design

This reference design, using bq27530, has a bq27530-G1 fuel gauge that directly communicates with bq24160/1 single-cell, Li-Ion battery charger via the I2C protocol. This complete battery charging solution does not require a microcontroller or processor to facilitate communication between the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00054 — Single-Cell Li-ion and Li-polymer Battery Fuel (Gas) Gauge Reference Design

This reference design is a solution for singlecell Li-ion and Li-Polymer battery fuel gauges in consumer electronic applications. The reference design package contains a BQ27010 circuit module, an EV2300 PC interface board for gas gauge evaluation, a USB cable, CD ROM including Windows™-based (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00051 — System-side Impedance Track™ fuel (gas) gauge reference design

This reference design includes one bq27425-G2B circuit module with an integrated current-sense resistor. A separated orderable, EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software, is needed when using this design. The circuit (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00047 — 2.5A Dual-Input Single Cell Switchmode Li-Ion Battery Charger with Power Path Reference Design

This reference design is a complete charger solution for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The solution integrates a synchronous PWM (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00037 — Multi Cell Synchronous Switch-Mode Charger Reference Design

This reference design, using bq24600, is a highly integrated Li-ion or Li-polymer switch-mode battery charge controller solution. It allows for a highly integrated switch-mode battery charge controller designed specifically to charge Lithium Phosphate battery chemistries. The design contains a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00034 — Overvoltage and Overcurrent Protection IC & Li+ Charger Front-End Protection IC Reference Design

This reference design, using bq24300 and bq24304, is a highly integrated design that provides protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. The design operates like a linear (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00033 — Over-Voltage and Over-Current Charger Front-End Protection IC With FET Reference Design

This reference design is a highly integrated circuit solution designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC design continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00028 — 1.6-MHz Synchronous Switch-Mode Li-Ion and Li-Polymer Stand-alone 4A Battery Charger Ref Design

This reference design is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge solution with two integrated N-channel power MOSFETs and a power path selector gate driver. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of input (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 49 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos