25-pin (YFF) package image

BQ24180YFFT ACTIVE

Fully Integrated Switch-Mode 1-Cell Li-Ion Charger with Full USB Compliance

ACTIVE Custom reel may be available
Same as: BQ24180YFFT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24180YFFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 25
Operating temperature range (°C) 0 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24180

  • Charge Faster than Linear Chargers From Current Limited Input Sources
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100mA, 500mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0–125°C)
    • Charge Current Regulation Accuracy: ±5%
  • Accessory Power Output (DCOUT)
  • Input Voltage Based Dynamic Power Management
  • Safety Limit Register for Maximum Charge Voltage and Current Limiting
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum and 16.5V Operation Input Voltage Rating
  • Built-in Input Current Sensing and Limiting
  • Integrated Power FETs for Up to 1.5-A Charge Rate
  • Programmable Charge Parameters through I2C compatible Interface (up to 3.4 Mbps)
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz With 0% to 99.5% Duty Cycle
  • Safety Timer and Software Watchdog
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Regulation and Protection
  • Status Outputs for Charging and Faults
  • 25-Pin WCSP Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • Portable Media Players
    • Handheld Devices

Description for the BQ24180

The bq24180 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters is programmable using an I2C compatible interface. The bq24180 integrates a synchronous PWM controller, power MOSFETs, input current sensing and overvoltage protection, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24180 charges the battery in three phases: conditioning, constant current and constant voltage. Charge current is programmable using the I2C interface. Additionally, the input current can be limited to a host programmable threshold to maintain maximum charge current from current-limited sources, such as USB ports. Charge is terminated based on user-selectable minimum current level. A software watchdog provides a safety backup for I2C interface while a safety timer prevents overcharging the battery. During normal operation, bq24180 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface. During the charging process, the bq24180 monitors its junction temperature (TJ) and reduces the charge current if TJ increases to 125°C. The bq24180 is available in 25-pin WCSP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24180YFFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more