24-pin (RGE) package image

BQ24250RGET ACTIVE

1-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode and TS disable function

ACTIVE Custom reel may be available
Same as: BQ24250RGET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24250RGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C)
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24250

  • High-Efficiency Switched-Mode Charger With
    Separate Power Path
  • Startup System From Deeply Discharged or
    Missing Battery
  • USB Charging Compliant
    • Selectable Input Current Limit of 100 mA,
      500 mA, 900 mA, 1.5 A, and 2 A
  • BC1.2 Compatible D+, D– Detection
  • In Host Mode (After I2C Communication Starts
    and Before Watchdog Timer Times Out)
    • Programmable Battery Charge Voltage,
      VBATREG
    • Programmable Charge Current (ICHG)
    • Programmable Input Current Limit (ILIM)
    • Programmable Input Voltage-Based Dynamic
      Power Management Threshold, (VIN_DPM)
    • Programmable Input Overvoltage Protection
      Threshold (VOVP)
    • Programmable Safety Timer
  • Resistor Programmable Defaults for:
    • ICHG up to 2 A With Current Monitoring Output
      (ISET)
    • ILIM up to 2 A With Current Monitoring Output
      (ILIM)
    • VIN_DPM (VDPM)
  • Watchdog Timer Disable Bit
  • Integrated 4.9 V, 50 mA LDO
  • Complete System-Level Protection
    • Input UVLO, Input Overvoltage Protection
      (OVP), Battery OVP, Sleep Mode, VIN_DPM
    • Input Current Limit
    • Charge Current Limit
    • Thermal Regulation
    • Thermal Shutdown
    • Voltage-Based, JEITA Compatible NTC
      Monitoring Input
    • Safety Timer
  • 22 V Absolute Maximum Input Voltage Rating
  • 10.5 V Maximum Operating Input Voltage
  • Low RDS(on) Integrated Power FETs for a Charging
    Rate of up to 2 A
  • Open-Drain Status Outputs
  • Synchronous Fixed-Frequency PWM Controller
    Operating at 3 MHz for Small Inductor Support
  • AnyBoot Robust Battery Detection Algorithm
  • Charge Time Optimizer for Improved Charge
    Times at Any Given Charge Current
  • 2.40-mm × 2.00-mm 30-Ball DSBGA and 4-mm ×
    4-mm 24-Pin QFN Packages

Description for the BQ24250

The bq24250, bq24251, and bq24253 are highly integrated single-cell Li-Ion battery chargers and system power-path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has a single input that operates from either a USB port or an AC wall adapter for a versatile solution.

The power-path management feature allows the bq24250, bq24251, and bq24253 to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The charger monitors the battery current at all times and reduces the charge current when the system load requires current above the input current limit. This reduced charge current allows for proper charge termination and enables the system to run with a defective or absent battery pack. Additionally, this reduced charge current enables instant system turnon even with a totally discharged battery or no battery. The architecture of the power-path management also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents. This supplementation of current requirements enables the use of a smaller adapter.

The battery is charged in four phases: trickle charge, precharge, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. Additionally, a voltage-based, JEITA compatible battery pack thermistor monitoring input (TS) that monitors battery temperature for safe charging is included.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24250RGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more