30-pin (YFF) package image

BQ24250CYFFT ACTIVE

1-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode

ACTIVE Custom reel may be available
Same as: BQ24250CYFFT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24250CYFFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 30
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24250C

  • High-efficiency Switch-mode Charger with Separate Power Path
  • Start up System from Deeply Discharged or Missing Battery
  • USB Charging Compliant
    • Selectable Input Current Limit of 100 mA, 500 mA, 900 mA,\
      1.5 A, and 2 A
  • In Host Mode (After I2C Communication Starts and Before
    Watchdog Timer Times Out)
    • Programmable Battery Charge Voltage, VBATREG
    • Programmable Charge Current (ICHG)
    • Programmable Input Current Limit (ILIM)
    • Programmable Input Voltage Based Dynamic Power
      Management threshold, (VIN_DPM)
    • Programmable Input Overvoltage Protection Threshold
      (VOVP)
    • Programmable Safety Timer
  • Resistor Programmable Defaults for:
    • ICHG up to 2 A with Current Monitoring Output
      (ISET)
    • ILIM up to 2 A with Current Monitoring Output (ILIM)
    • VIN_DPM (VDPM)
  • Watchdog Timer Disable Bit
  • Integrated 4.9 V, 50 mA LDO
  • Complete System Level Protection
    • Input UVLO, Input Over-voltage Protection (OVP),
      Battery OVP, Sleep Mode, VIN_DPM
    • Input Current Limit
    • Charge Current Limit
    • Thermal Regulation
    • Thermal Shutdown
    • Voltage Based NTC Monitoring Input
    • Safety Timer
  • 20 V Maximum Input Voltage Rating
  • 10.5 V Maximum Operating Input Voltage
  • Low RDS(on) Integrated Power FETs for up to 2 A
    Charging Rate
  • Open Drain Status Outputs
  • Synchronous Fixed-frequency PWM Controller Operating at
    3MHz for Small Inductor Support
  • Robust Battery Detection Algorithm
  • Charge Time Optimizer for improved charge times at any given
    charge current
  • 2.4 × 2.0 mm 30-ball WCSP Packages

Description for the BQ24250C

The bq24250C is a highly integrated single-cell Li-Ion battery charger and system power-path management device targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24250CYFFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more