24-pin (RGE) package image

BQ24270RGER ACTIVE

1-cell, 1.5-A, I2C controlled buck battery charger with Power Path management and D+/D- detection

ACTIVE Custom reel may be available
Same as: BQ24270RGER.B, BQ24270RGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24270RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C)
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ24270

  • High-Efficiency Switch Mode Charger with Separate Power Path Control
    • Make a GSM Call with a Deeply Discharged Battery or No Battery
    • Instantly Start up the System from a Deeply Discharged Battery or No Battery
  • Highly Integrated Battery N-Channel MOSFET Controller for Power Path Management
    • 20 V input rating, with 6.5 V Overvoltage Protection (OVP)
    • Integrated FETs for Up to 1.5 A Charge Rate
  • Safe and Accurate Battery Management Functions
    • 0.5% Battery Regulation Accuracy
    • 10% Charge Current Accuracy
  • Charge Parameters Programmed Using I2C Interface
    • Charge Voltage, Current, Termination Threshold, Input Current Limit,
      VINDPM Threshold
  • Voltage-based, NTC Monitoring Input
    • JEITA Compatible
  • Thermal Regulation Protection for Output Current Control
  • BAT Short-Circuit Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Thermal Shutdown and Protection
  • Available in Small 2.8 mm x 2.8 mm 49-ball WCSP or
    4 mm × 4 mm QFN-24 Packages

Description for the BQ24270

The bq24270 and bq24271 are highly integrated single cell Li-Ion battery charger and system power path management devices targeted for space-limited, portable applications with high capacity batteries. The single cell charger has several input current limits which allow operation from either a USB port or higher power input supply (i.e. AC adapter or wireless charging input) for a versatile solution.

The power path management feature allows the bq24270 and bq24271 to power the system from a high efficiency DC to DC converter while simultaneously and independently charging the battery. The charger monitors the battery current at all times and reduces the charge current when the system load requires current above the input current limit. This allows for proper charge termination and timer operation. The system voltage is regulated to the battery voltage but will not drop below 3.5 V. This minimum system voltage support enables the system to run with a defective or absent battery pack and enables instant system turn-on even with a totally discharged battery or no battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents. This enables the use of a smaller adapter. The charge parameters are programmable using the I2C interface

The battery is charged in three phases: precharge, fast charge constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. Additionally, a voltage-based battery pack thermistor monitoring input (TS) is included that monitors battery temperature for safe charging The TS function for bq24270 and bq24271 are JEITA compatible.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24270RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more