24-pin (RGE) package image

BQ24617RGET ACTIVE

Standalone 1-5 cell Buck battery charge controller with 5V-24V input

ACTIVE Custom reel may be available
Same as: BQ24617RGET.B, BQ24617RGET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24617RGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24617

  • 600-kHz NMOS-NMOS Synchronous buck converter
  • Stand-alone charger support for li-ion or li-polymer
  • 5-V to 28-V VCC Input operating range and supports 1- to 6-battery cells (BQ24610)
  • 5-V to 24-V VCC Input operating range and supports 1- to 5-battery cells (BQ24617)
  • Up to 10-A charge current and adapter current
  • High-accuracy voltage and current regulation
    • ±0.5% Charge voltage accuracy
    • ±3% Charge current accuracy
    • ±3% Adapter current accuracy
  • Integration
    • Automatic system power selection from adapter or battery
    • Non Power Path option for low total BOM cost
    • Internal loop compensation and soft start
    • Dynamic power management
  • Safety protection
    • Input overvoltage protection
    • Battery thermistor sense hot and cold charge suspend
    • Battery detection
    • Reverse protection input FET
    • Programmable safety timer
    • Charge overcurrent protection
    • Battery short protection
    • Battery overvoltage protection
    • Thermal shutdown
  • Status Outputs
    • Adapter present
    • Charger operation status
  • Charge enable pin
  • 6-V Gate drive for synchronous buck converter
  • Energy star low quiescent current Iq
    • < 15-µA Off-state battery discharge current
    • < 1.5-mA Off-state input quiescent current

Description for the BQ24617

The BQ2461x is a highly integrated Li-ion, Li-polymer or Lead-acid switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring.

The BQ2461x charges the battery in three phases: preconditioning, constant current, and constant voltage.

Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The BQ2461x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24617RGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more