16-pin (RVA) package image

BQ24640RVAR ACTIVE

Standalone 1-8 cell Buck battery charge controller for super capacitor

ACTIVE Custom reel may be available
Same as: BQ24640RVAR.B, BQ24640RVAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24640RVAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RVA) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ24640

  • Charge Super Capacitor Pack From 2.1 V to 26 V
  • CC/CV Charge Profile From 0 V Without
    Precharge
  • 600-kHz NMOS-NMOS Synchronous Buck
    Controller
  • Over 90% Efficiency for up to 10-A Charge
    Current
  • 5-V to 28-V VCC Input Voltage Range
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Charge Current Regulation
  • High Integration
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Input Overvoltage Protection
    • Capacitor Temperature Sensing Hot and Cold
      Charge Suspend
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 30-ns Driver Dead Time and 99.5% Maximum
    Effective Duty Cycle
  • Automatic Sleep Mode for Low Power
    Consumption
    • <15-µA Off-State Super Capacitor Discharge
      Current
    • <1.5-mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Memory Backup Systems
    • Industrial UPS Systems and Power Transient Buffering
    • Bridge Power to Buffer the Battery

All other trademarks are the property of their respective owners

Description for the BQ24640

The bq24640 device is a highly integrated switched-mode super capacitor charge controller. The device offers a constant-frequency synchronous PWM controller with high accuracy charge current, voltage regulation, and charge status monitoring.

The bq24640 charges a super capacitor in two phases: constant current and constant voltage (CC/CV). The device can charge super capacitors from 0 V with current set on the ISET pin. When the super capacitor voltage reaches the programmed target voltage, charge current begins tapering down.

The bq24640 enters a low-current sleep mode
(<15 µA) when the input voltage falls below the output capacitor voltage.

The bq24640 has an input CE pin to enable and disable charge, and the STAT and PG output pins report charge and adapter status. The TS pin on the bq24640 monitors the temperature of the capacitor and suspends charge during hot and cold conditions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24640RVAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more