32-pin (RHB) package image

BQ24721CRHBR ACTIVE

Smart Battery Charger with SMBus and System Power Selector, Softer Turn-On

ACTIVE Custom reel may be available
Same as: BQ24721CRHBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24721CRHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ24721C

  • High Efficiency NMOS-NMOS Synchronous Buck Converter With User-Selectable 300 kHz or 500 kHz frequency
  • bq24721C Offers Softer Turn-On, Stronger Turn-Off
  • SBS-Like(1) SMBus Interface for Control and Status Communications With Host
  • Programmable Battery Voltage, Charge Current, and AC Adapter Current via SBS-Like SMBus Interface
  • 0.4% Charge Voltage Regulation Accuracy
  • 3% Charge Current Regulation Accuracy
  • 3% Adapter Current Regulation Accuracy Dynamic Power Management (DPM)
  • 2% Accuracy Integrated Charge and AC Adapter 20× Current Amplifier Output
  • 3-Cell and 4-Cell Li-Ion Voltage Regulation 9 V, 12 V-14.4 V, 16 V-19.2 V
  • Battery Pack Voltage Operating Range 0 V-19.2 V
  • AC Adapter Operating Range 8 V-28 V
  • 99.5% Max Duty Cycle
  • Internal Soft Start
  • Integrated 5% 5-V LDO When AC Adapter Applied
  • 6-V Drive Supply Voltage for Increased Efficiency
  • Reverse Battery to Adapter Discharge Protection
  • Battery/Adapter to System Power Selector Function
  • Charge and Adapter Overcurrent Protection
  • Battery Thermistor Sense, TS, Comparators
  • Available in 32-Pin 5x5-mm QFN Package
  • APPLICATIONS
    • Portable Notebook Computers
    • Portable DVD Players
    • Webpads, PC Tablets

(1) SBS-Like interface is not 100% SBS compliant. SBS-Like interface is SMBus1.1 complaint but does not support Packet Error Correction (PEC). The control and status registers were changed to simplify and enhance notebook charger control. An 8-bit address (0x12) is used.
PowerPAD is a trademark of Texas Instruments.

Description for the BQ24721C

The bq24721 is a high efficiency synchronous battery pack charger with high level of integration for portable applications. This device implements a high performance analog front-end that interfaces to the system power management micro-controller through a simplified SBS-like SMBus interface.

The dynamic power management (DPM) function modifies the charge current depending on system load conditions, avoiding ac adapter overload.

High accuracy current sense amplifiers enable accurate measurement of either the charge current or the ac adapter current, allowing termination of nonsmart packs and monitoring of overall system power.

The adapter isolation diode can be bypassed or entirely replaced with an external MOSFET using a control signal provided by the bq24721, thus reducing overall power dissipation.

Integrated features such as charger soft start, charge overcurrent protection, and IC temperature monitoring provide a second level of protection, in addition to pack and system protection functions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24721CRHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more