Product details

Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features IINDPM (Input current limit), Input OVP, Power Path Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features IINDPM (Input current limit), Input OVP, Power Path Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
WQFN (RUY) 28 16 mm² 4 x 4
  • Host-controlled NVDC-1 1S-4S Battery Charge Controller with 4.5-24 V Input Range
    • Support SMBus (bq24770) and I2C (bq24773)
    • System Instant-on Operation with no Battery or Deeply Discharged Battery
    • Supplement Mode with Synchronous BATFET Control when Adaptor is fully loaded
  • Ultra Fast Input Current DPM at 100 µs
  • Ultra Low Quiescent Current of 600 µA and High PFM Light Load Efficiency >80% at 20 mA Load to Meet Energy Star and ErP Lot6.
  • High Accuracy Power / Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile
    • Input and Battery Current Monitor (IADP/IBAT)
    • System Power Monitor (PMON)
  • Programmable Input Current Limit, Charge Voltage, Charge Current and Minimum System Voltage Regulation
    • ±0.5% Charge Voltage (16 mV/step)
    • ±2% Input/charge Current (64 mA/step)
    • ±2% 40x Input / 16x Discharge / 20x Charge Current Monitor
  • Support Battery LEARN Function
  • High Integration
    • NMOS ACFET and RBFET Driver
    • PMOS battery FET Gate Driver
    • Internal Loop Compensation
    • Independent Comparator
    • Automatic Trickle Charge to Wake up Gas Gauge
  • 600kHz to 1.2MHz Programmable Switching Frequency
  • Host-controlled NVDC-1 1S-4S Battery Charge Controller with 4.5-24 V Input Range
    • Support SMBus (bq24770) and I2C (bq24773)
    • System Instant-on Operation with no Battery or Deeply Discharged Battery
    • Supplement Mode with Synchronous BATFET Control when Adaptor is fully loaded
  • Ultra Fast Input Current DPM at 100 µs
  • Ultra Low Quiescent Current of 600 µA and High PFM Light Load Efficiency >80% at 20 mA Load to Meet Energy Star and ErP Lot6.
  • High Accuracy Power / Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile
    • Input and Battery Current Monitor (IADP/IBAT)
    • System Power Monitor (PMON)
  • Programmable Input Current Limit, Charge Voltage, Charge Current and Minimum System Voltage Regulation
    • ±0.5% Charge Voltage (16 mV/step)
    • ±2% Input/charge Current (64 mA/step)
    • ±2% 40x Input / 16x Discharge / 20x Charge Current Monitor
  • Support Battery LEARN Function
  • High Integration
    • NMOS ACFET and RBFET Driver
    • PMOS battery FET Gate Driver
    • Internal Loop Compensation
    • Independent Comparator
    • Automatic Trickle Charge to Wake up Gas Gauge
  • 600kHz to 1.2MHz Programmable Switching Frequency

The bq2477x is high-efficiency, synchronous, NVDC-1 battery charge controllers, offering low component count for space-constraint, multi-chemistry battery charging applications.

The power path management allows the system to be regulated at battery voltage but does not drop below system minimum voltage (programmable). With this feature, the system keeps operating even when the battery is completely discharged or removed. The power path management allows the battery to provide supplement current to the system to keep the input supply from being overloaded.

The bq2477x provides drivers and power path management for N-channel ACFET and reverse blocking FET. The devices provides driver to control NVDC operation of external P-channel battery FET. It also drives high-side and low-side MOSFETs of the switching regulator.

The bq2477x monitors adapter current (IADP), battery charge/discharge current (IBAT) and system power (PMON). The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

The bq2477x is high-efficiency, synchronous, NVDC-1 battery charge controllers, offering low component count for space-constraint, multi-chemistry battery charging applications.

The power path management allows the system to be regulated at battery voltage but does not drop below system minimum voltage (programmable). With this feature, the system keeps operating even when the battery is completely discharged or removed. The power path management allows the battery to provide supplement current to the system to keep the input supply from being overloaded.

The bq2477x provides drivers and power path management for N-channel ACFET and reverse blocking FET. The devices provides driver to control NVDC operation of external P-channel battery FET. It also drives high-side and low-side MOSFETs of the switching regulator.

The bq2477x monitors adapter current (IADP), battery charge/discharge current (IBAT) and system power (PMON). The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet bq2477x NVDC Battery Charge Controller With System Power Monitor and Processor Hot Indicator datasheet (Rev. C) PDF | HTML 19 Dec 2016
Application note Autonomous Smart Battery Guide PDF | HTML 15 Oct 2021
EVM User's guide bq2477x EVM User’s Guide (Rev. C) 08 Nov 2016
Application note Implementing Peak Power Shift Function With bq24770 19 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24770EVM-540 — NVDC Battery Charge Controller with SMBus Evaluation Module

The bq2477x evaluation module (EVM) is an SMBus controlled NVDC-1 charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 6 and 24 V, with a programmable output of 1–4 cells (bq2477x) and a charge output current range of (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos