Product details

Number of series cells 1 Charge current (max) (A) 0.25 Vin (max) (V) 6.45 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.284 Battery charge voltage (max) (V) 4.284 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.45 Rating Catalog Operating temperature range (°C) -5 to 125
Number of series cells 1 Charge current (max) (A) 0.25 Vin (max) (V) 6.45 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.284 Battery charge voltage (max) (V) 4.284 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.45 Rating Catalog Operating temperature range (°C) -5 to 125
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Charging
    • 1% Charge Voltage Accuracy
    • 10% Charge Current Accuracy
    • Supports Applications for Very Low Charge Currents – 10 mA to 250 mA
    • Supports Minimum 1-mA Charge Termination Current
    • Ultra Low Battery Output Leakage Current – Maximum 75 nA
    • Adjustable Termination and Precharge Threshold
    • High voltage Chemistry Support: 4.30 V
  • Protection
    • 30-V Input Rating; with 6.5-V Input Overvoltage Protection
    • Input Voltage Dynamic Power Management
    • 125°C Thermal Regulation; 150°C Thermal Shutdown Protection
    • OUT Short-Circuit Protection and ISET Short Detection
    • Fixed 10 Hour Safety Timer
  • System
    • Automatic Termination and Timer Disable Mode (TTDM) for Absent Battery Pack
    • Available in Small 1.60 mm × 0.90 mm DSBGA Package
  • Charging
    • 1% Charge Voltage Accuracy
    • 10% Charge Current Accuracy
    • Supports Applications for Very Low Charge Currents – 10 mA to 250 mA
    • Supports Minimum 1-mA Charge Termination Current
    • Ultra Low Battery Output Leakage Current – Maximum 75 nA
    • Adjustable Termination and Precharge Threshold
    • High voltage Chemistry Support: 4.30 V
  • Protection
    • 30-V Input Rating; with 6.5-V Input Overvoltage Protection
    • Input Voltage Dynamic Power Management
    • 125°C Thermal Regulation; 150°C Thermal Shutdown Protection
    • OUT Short-Circuit Protection and ISET Short Detection
    • Fixed 10 Hour Safety Timer
  • System
    • Automatic Termination and Timer Disable Mode (TTDM) for Absent Battery Pack
    • Available in Small 1.60 mm × 0.90 mm DSBGA Package

The bq25100B device is a highly integrated Li-Ion and Li-Pol linear charger targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq25100B has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq25100B. The fast charge current value is also programmable via an external resistor.

References to other devices in the bq25100B family are included in this document. For more information on those devices, please see their respective datasheets. This includes references to the CHG pin and the JEITA temperature functionality.

The bq25100B device is a highly integrated Li-Ion and Li-Pol linear charger targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq25100B has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq25100B. The fast charge current value is also programmable via an external resistor.

References to other devices in the bq25100B family are included in this document. For more information on those devices, please see their respective datasheets. This includes references to the CHG pin and the JEITA temperature functionality.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq25100B 250-mA Single Cell Li-Ion Battery Chargers, 1-mA Termination, 75-nA Battery Leakage datasheet (Rev. A) PDF | HTML 19 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos