A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW BQ25188 ACTIVE I2C, 1A single cell linear battery charger, 18V input, powerpath, ship mode and battery tracking New power path linear charger with I2C and better performance

Product details

Vin (min) (V) 3 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 25 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 3 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 25 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YBG) 8 1.752689 mm² 1.783 x 0.983
  • 1-A Power path linear battery charger
    • 3.0-V to 5.9-V input voltage operating range optimized for battery to battery charging and USB adapter
    • 25-V tolerant input voltage
    • Configurable battery regulation voltage with 0.5% accuracy from 3.6 V to 4.65 V in 10-mV steps
    • 5-mA to 1-A configurable fast charge current
    • 55-mΩ battery FET ON resistance
    • Up to 2.5-A discharge current to support high system loads
    • Configurable termination current down to 0.5 mA
    • Configurable NTC charging profile thresholds including JEITA support
    • Power cycle and advanced reset mechanisms to recover system
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) ranging from 4.4 V to 4.9 V in addition to battery voltage tracking and input pass-though options
    • Configurable input current limit
    • Selectable adapter or battery power for system
    • Dynamic power path management optimizes charging from weak adapters
  • Ultra low quiescent current modes
    • 15-nA Shutdown mode
    • 3.2-µA Ship mode with button press wake
    • 3 µA in Battery Only mode
    • 30-µA input adapter Iq in Sleep mode
  • One push-button wake-up and reset input
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery undervoltage protection (VBUVLO)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Watchdog and safety timer fault
    • System short protection
    • System overvoltage protection
  • 1-A Power path linear battery charger
    • 3.0-V to 5.9-V input voltage operating range optimized for battery to battery charging and USB adapter
    • 25-V tolerant input voltage
    • Configurable battery regulation voltage with 0.5% accuracy from 3.6 V to 4.65 V in 10-mV steps
    • 5-mA to 1-A configurable fast charge current
    • 55-mΩ battery FET ON resistance
    • Up to 2.5-A discharge current to support high system loads
    • Configurable termination current down to 0.5 mA
    • Configurable NTC charging profile thresholds including JEITA support
    • Power cycle and advanced reset mechanisms to recover system
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) ranging from 4.4 V to 4.9 V in addition to battery voltage tracking and input pass-though options
    • Configurable input current limit
    • Selectable adapter or battery power for system
    • Dynamic power path management optimizes charging from weak adapters
  • Ultra low quiescent current modes
    • 15-nA Shutdown mode
    • 3.2-µA Ship mode with button press wake
    • 3 µA in Battery Only mode
    • 30-µA input adapter Iq in Sleep mode
  • One push-button wake-up and reset input
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery undervoltage protection (VBUVLO)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Watchdog and safety timer fault
    • System short protection
    • System overvoltage protection

The BQ25180 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in an 8-ball chipscale package which does not need HDI PCB process for fabrication thereby reducing the PCB cost. The device can support up to 1-A charging and system loads of up to 2.5 A.

The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3-V minimum input voltage operation and can withstand 25-V absolute maximum line transients. The device integrates a single push-button input and reset circuitry to reduce the total solution footprint.

The BQ25180 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in an 8-ball chipscale package which does not need HDI PCB process for fabrication thereby reducing the PCB cost. The device can support up to 1-A charging and system loads of up to 2.5 A.

The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3-V minimum input voltage operation and can withstand 25-V absolute maximum line transients. The device integrates a single push-button input and reset circuitry to reduce the total solution footprint.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet BQ25180 I2C Controlled, 1-Cell, 1-A Linear Battery Charger with Power Path and Ship Mode datasheet (Rev. C) PDF | HTML 20 Jan 2023
Application note LiFePO4 Design Considerations PDF | HTML 26 Jul 2023
Analog Design Journal Optimize your application with a power path battery charger PDF | HTML 19 Jun 2023
Analog Design Journal 以電源路徑電池充電器將應用最佳化 PDF | HTML 19 Jun 2023
Application note Implementing 2-V Charge Inhibition PDF | HTML 31 May 2023
Application note Maximizing the Full Potential of NTC Using BQ25180 Linear Charger PDF | HTML 23 Jan 2023
Application note BQ25180 and BQ25181 I2C Controlled Linear Battery Chargers Small Form Factor Des PDF | HTML 10 Jun 2022
User guide BQ2518x EVM User's Guide (Rev. B) 01 Feb 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25180EVM — BQ25180 evaluation module for 1-A, Li-ion I2C-programmable power-path charger

Use the BQ25180EVM evaluation module (EVM) to evaluate the BQ25180 device. The BQ25180 device is an integrated battery-charge management IC that integrates the most common functions for wearable devices: linear charger, regulated output, manual reset with timer, ship mode, shutdown mode and (...)
User guide: PDF
Buy from a distributor
Application software & framework

TI-CHARGER-GUI — GUI software for use with USB2ANY & battery charging evaluation modules

The TI-CHARGER-GUI offers a web-based or standalone graphical user interface to assist in the process of evaluating, designing with, configuring or testing battery charger products. The software provides full access to registers and an easy interface to send and sequence commands.
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos