32-pin (RSN) package image

BQ25700ARSNT ACTIVE

SMBus 1-4 cell NVDC Buck-Boost battery charge controller with system power monitor & processor

ACTIVE Custom reel may be available
Same as: BQ25700ARSNT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25700ARSNR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RSN) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ25700A

  • Charge 1- to 4-Cell Battery From Wide Range of Input Sources
    • 3.5-V to 24-V Input Operating Voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB_PD Input Current Settings
    • Seamless Transition Between Buck and Boost Operation
    • Input Current and Voltage Regulation (IDPM and VDPM) Against Source Overload
  • Power/Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile, IMVP8 Compliant
    • Input and Battery Current Monitor
    • System Power Monitor, IMVP8 Compliant
  • Narrow-VDC (NVDC) Power Path Management
    • Instant-On With No Battery or Deeply Discharged Battery
    • Battery Supplements System When Adapter is Fully-Loaded
  • Power Up USB Port From Battery (USB OTG)
    • Output 4.48-V to 20.8-V Compatible With USB PD
    • Output Current Limit up to 6.35 A
  • 800-kHz or 1.2-MHz Programmable Switching Frequency for 1-µH to 3.3-µH Inductor
  • Host Control Interface for Flexible System Configuration
    • SMBus (bq25700A) Port for Optimal System Performance and Status Reporting
    • Hardware Pin to Set Input Current Limit Without EC Control
  • Integrated ADC to Monitor Voltage, Current and Power
  • High Accuracy Regulation and Monitor
    • ±0.5% Charge Voltage Regulation
    • ±2% Input/Charge Current Regulation
    • ±2% Input/Charge Current Monitor
    • ±5% Power Monitor
  • Safety
    • Thermal Shutdown
    • Input, System, Battery Overvoltage Protection
    • MOSFET Inductor Overcurrent Protection
  • Low Battery Quiescent Current
  • Input Current Optimizer (ICO) to Extract Max Input Power
  • Charge Any Battery Chemistry: Li+, LiFePO4, NiCd, NiMH, Lead Acid
  • Package: 32-Pin 4 × 4 WQFN

Description for the BQ25700A

The bq25700A is a synchronous NVDC battery buck-boost charge controller, offering low component count, high efficiency solution for space-constraint, multi-chemistry battery charging applications.

The NVDC-1 configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The bq25700A charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, the bq25700A supports On-the-Go (OTG) function from 1- to 4-cell battery to generate 4.48 V to 20.8 V on VBUS. During OTG mode, the charger regulates output voltage and output current.

The bq25700A monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25700ARSNR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more