29-pin (RQM) package image

BQ25798RQMR ACTIVE

I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT

ACTIVE Custom reel may be available
Same as: BQ25798RQMR.A, BQ25798RQMR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RQM) | 29
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ25798

  • High power density, high integration buck -boost charger for 1-4 cell batteries supporting USB PD 3.0 profile
    • Integrates four switching MOSFETs, BATFET
    • Integrates input and charging current sensing
  • Highly efficient
    • 750-kHz or 1.5-MHz switching frequencies
    • 5-A charging current with 10-mA resolution
      • 96.5% efficient: 16-V battery at 3A from 20V
  • Supports a wide range of input sources
    • Autonomously sampled open circuit voltage (VOC) maximum power point tracking (MPPT) for charging from a photovoltaic panel
    • 3.6-V to 24-V wide input operating voltage range with 30-V absolute maximum rating
    • Detects USB BC1.2, HVDCP and non-standard adapters
  • Dual-input power mux controller (optional)
  • Narrow voltage DC (NVDC) power path
  • Backup Mode with Ultra-fast switchover to adjustable voltage
  • Powers USB port from battery (USB OTG)
    • 2.8-V to 22-V OTG output voltage with 10-mV resolution to support USB-PD PPS
    • OTG output current regulation up to 3.32 A with 40-mA resolution
  • Flexible autonomous and I2C mode for optimal system performance
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • Low battery quiescent current
    • 17 µA for battery only operation
    • 500 nA in Charger Shutdown Mode
  • High accuracy
    • -0.25% to +0.65% charge voltage regulation for 2S batteries
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input/battery OVP and OCP
    • Converter MOSFETs OCP
    • Charging safety timer
  • Package
    • 29-Pin 4 mm × 4 mm QFN

Description for the BQ25798

The BQ25798 is a fully integrated switch-mode buck -boost charger for 1-4 cell Li-ion batteries and Li-polymer batteries. The integration includes 4 switching MOSFETs, input and charging current sensing circuits, the battery FET and all the loop compensation of the buck-boost converter. It uses NVDC power path management, regulating the system not dropping below a configurable minimum system voltage. When system power exceeds the input source rating, battery supplement mode supports the system without overloading the input source. BQ25798 also maximizes power from photovoltaic panels using its built-in VOC scaling MPPT algorithm. BQ25798 supports ultra-fast switchover from the adapter to a converted battery voltage in Backup Mode.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more