Product details

Vin (min) (V) 3.2 Vin (max) (V) 12 Absolute max Vin (max) (V) 20 Charge current (max) (A) 8 Control topology Flash Charger Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated ADC Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 3.2 Vin (max) (V) 12 Absolute max Vin (max) (V) 20 Charge current (max) (A) 8 Control topology Flash Charger Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated ADC Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YFF) 56 10.7999999999999988 mm² 3 x 3.5999999999999996
  • 97% Efficient power stage for 8-A fast charge
  • Patent pending switched cap charger architecture optimized for 50% duty cycle
    • Input voltage is 2x battery voltage (3.5 V to 4.65 V)
    • Output current is 2x of input current (up to
      4.5 A)
    • Reduces power loss across the cable
  • Integrated programmable protection features for safe operation
    • Input over-voltage protection (BUS_OVP)
    • Input over-current protection (BUS_OCP) with adjustable alarm
    • Input over-voltage with external OVP FET (VAC_OVP up to 17 V, BQ25970 only)
    • Battery over-voltage protection (BAT_OVP) with adjustable alarm
    • Output over-voltage (VOUT_OVP)
    • Input over-current protection (BUS_OCP) with adjustable alarm
    • IBAT over-current protection (BAT_OCP) with adjustable alarm
    • Switching MOSFET cycle by cycle current limit
    • Battery temperature monitoring
    • Connector Temperature Monitoring
  • Programmable settings for system optimization
    • Optional VBATREG and IBATREG regulation for system load and wall adapter transients (BQ25970 only with External OVP FET)
    • STAT, FLAG, and MASK options for interrupts
    • ADC Readings and configuration
  • Integrated 12-bit effective analog-to digital converter (ADC)
    • ±0.5% BUS Voltage
    • ±0.5% VOUT Voltage
    • –0.4% to 0.2% BAT Voltage with differential sensing
    • ±1.5% BAT Current at 6 A with external RSENSE
    • ±1% BAT Temperature
    • ±1% BUS Temperature
    • ±4°C Die temperature
  • 97% Efficient power stage for 8-A fast charge
  • Patent pending switched cap charger architecture optimized for 50% duty cycle
    • Input voltage is 2x battery voltage (3.5 V to 4.65 V)
    • Output current is 2x of input current (up to
      4.5 A)
    • Reduces power loss across the cable
  • Integrated programmable protection features for safe operation
    • Input over-voltage protection (BUS_OVP)
    • Input over-current protection (BUS_OCP) with adjustable alarm
    • Input over-voltage with external OVP FET (VAC_OVP up to 17 V, BQ25970 only)
    • Battery over-voltage protection (BAT_OVP) with adjustable alarm
    • Output over-voltage (VOUT_OVP)
    • Input over-current protection (BUS_OCP) with adjustable alarm
    • IBAT over-current protection (BAT_OCP) with adjustable alarm
    • Switching MOSFET cycle by cycle current limit
    • Battery temperature monitoring
    • Connector Temperature Monitoring
  • Programmable settings for system optimization
    • Optional VBATREG and IBATREG regulation for system load and wall adapter transients (BQ25970 only with External OVP FET)
    • STAT, FLAG, and MASK options for interrupts
    • ADC Readings and configuration
  • Integrated 12-bit effective analog-to digital converter (ADC)
    • ±0.5% BUS Voltage
    • ±0.5% VOUT Voltage
    • –0.4% to 0.2% BAT Voltage with differential sensing
    • ±1.5% BAT Current at 6 A with external RSENSE
    • ±1% BAT Temperature
    • ±1% BUS Temperature
    • ±4°C Die temperature

The BQ2597x is a 97% efficient, 8-A battery charging solution using a switched cap architecture. This architecture and the integrated FETs are optimized to enable a 50% duty cycle, allowing the cable current to be half the current delivered to the battery, reducing the losses over the charging cable as well as limiting the temperature rise in the application.

The dual-phase architecture reduces the input cap requirements as well as reducing the output voltage ripple. When used with a standard charger such as the BQ2589x, the system enables the fastest charging at the lowest power loss from pre-charge through CC, CV, and termination.

The device integrates all the necessary protection features to ensure safe charging, including input over-voltage and over-current protection, output over-voltage and over-current protection, temperature sensing for the battery and cable, and monitoring the die temperature.

The device includes a 12-bit effective analog-to-digital converter (ADC) to provide bus voltage, bus current, output voltage, battery voltage, battery current, bus temperature, bat temperature, die temperature, and other calculated measurements needed to manage the charging of the battery from the smart wall adapter or power bank.

The BQ2597x is a 97% efficient, 8-A battery charging solution using a switched cap architecture. This architecture and the integrated FETs are optimized to enable a 50% duty cycle, allowing the cable current to be half the current delivered to the battery, reducing the losses over the charging cable as well as limiting the temperature rise in the application.

The dual-phase architecture reduces the input cap requirements as well as reducing the output voltage ripple. When used with a standard charger such as the BQ2589x, the system enables the fastest charging at the lowest power loss from pre-charge through CC, CV, and termination.

The device integrates all the necessary protection features to ensure safe charging, including input over-voltage and over-current protection, output over-voltage and over-current protection, temperature sensing for the battery and cable, and monitoring the die temperature.

The device includes a 12-bit effective analog-to-digital converter (ADC) to provide bus voltage, bus current, output voltage, battery voltage, battery current, bus temperature, bat temperature, die temperature, and other calculated measurements needed to manage the charging of the battery from the smart wall adapter or power bank.

Download View video with transcript Video

More Information and Sample Availability

  • Full data sheet and other information are available. Request now
  • If you would like to consider a universal standards compliant, up to 20V USB Type-C PD Port to power the charger, please consider TPS25750

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25968 ACTIVE I2C controlled single-cell, high-efficiency, ADC, 6-A switched cap fast charger Same footprint with 6-A charging current.
Same functionality with different pin-out to the compared device
BQ25960 ACTIVE I2C controlled 1-cell 8-A switched cap parallel battery charger with bypass and dual-input selector Small footprint with same performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet BQ25970, BQ25971 I2C Controlled Single Cell High Efficiency 8-A Switched Cap Fast Chargers With ADC datasheet (Rev. B) PDF | HTML 20 Apr 2020
Application note How to use the BQ25970 for Flash Charging (Rev. A) PDF | HTML 20 Oct 2022
EVM User's guide Using the BQ25970EVM-893 (Rev. A) 21 Dec 2018
Application note 具有高效率电荷泵(Charge Pump Charger)充电系统介绍 06 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25970EVM-893 — bq25970 Complete Charger Evaluation Module

The bq2597x evaluation module (EVM) is a complete charger module for evaluating the highly-integrated battery switch in WCSP package for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet.
User guide: PDF
Buy from a distributor
PCB layout

bq25970EVM-893

SLURAY5.ZIP (804 KB)
Reference designs

TIDA-01582 — Switched-Cap Fast Charge Reference Design for USB Power Delivery Programmable Power Supply

The goal of this reference design is to show the total system performance when using the switched-cap fast charge topology in a smart phone application. The system includes using a smart wall adapter that supports USB Power Delivery (PD) Programmable Power Supply (PPS) specifications to reduce (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos