Product details

Cell chemistry Lead Acid, Li-Ion/Li-Polymer, NiCd, NiMH Number of series cells Single Cell Communication interface HDQ Implementation Pack, System External capacity indication None Features Coulomb Counter Operating temperature range (°C) -20 to 70 Rating Catalog
Cell chemistry Lead Acid, Li-Ion/Li-Polymer, NiCd, NiMH Number of series cells Single Cell Communication interface HDQ Implementation Pack, System External capacity indication None Features Coulomb Counter Operating temperature range (°C) -20 to 70 Rating Catalog
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Multifunction High-Accuracy Coulometric Charge and Discharge Counter
  • Ideal for Portable Applications With Nonremovable Rechargeable Battery Pack
  • Resolves Signals Less Than 12.5 uV
  • Internal Offset Calibration Improves Accuracy
  • 128 Bytes of General-Purpose RAM
  • Internal Temperature Sensor Eliminates the Need for an External Thermistor
  • High-Accuracy Internal Timebase Eliminates External Crystal Oscillator
  • Low Power Consumption:
    • Operating: < 80 uA
    • Sleep: < 10 uA
  • Single-Wire HDQ Serial Interface
  • Packaging: 8-Lead TSSOP

  • Multifunction High-Accuracy Coulometric Charge and Discharge Counter
  • Ideal for Portable Applications With Nonremovable Rechargeable Battery Pack
  • Resolves Signals Less Than 12.5 uV
  • Internal Offset Calibration Improves Accuracy
  • 128 Bytes of General-Purpose RAM
  • Internal Temperature Sensor Eliminates the Need for an External Thermistor
  • High-Accuracy Internal Timebase Eliminates External Crystal Oscillator
  • Low Power Consumption:
    • Operating: < 80 uA
    • Sleep: < 10 uA
  • Single-Wire HDQ Serial Interface
  • Packaging: 8-Lead TSSOP

The bq26231 is a low-cost charge/discharge counter peripheral in an 8-pin TSSOP. It works with an intelligent host controller, providing state-of-charge information for rechargeable Li-Ion, Li-Pol, or NiMH batteries. The bq26231 measures the voltage drop across a low-value series sense resistor between the negative terminal of the battery and the battery pack ground contact. By using the accumulated counts in the charge, discharge, and self-discharge registers, an intelligent host controller can determine battery state-of-charge information. To improve accuracy, an offset count register is available. The system host controller is responsible for the register maintenance by resetting the charge in/out and self-discharge registers as needed.

The bq26231 features 13 bytes of registers, which contain the capacity monitoring and status information. The RBI input operates from an external power storage source such as a capacitor or a series cell in the battery pack, providing register nonvolatility for periods when the battery is shorted to ground or when the battery charge state is not sufficient to operate the bq26231. During this mode, the register backup current is less than 100 nA. Packaged in an 8-pin TSSOP, the bq26231 is small enough to fit in the crevice between two A-size cells or within the width of a prismatic cell.

The bq26231 is a low-cost charge/discharge counter peripheral in an 8-pin TSSOP. It works with an intelligent host controller, providing state-of-charge information for rechargeable Li-Ion, Li-Pol, or NiMH batteries. The bq26231 measures the voltage drop across a low-value series sense resistor between the negative terminal of the battery and the battery pack ground contact. By using the accumulated counts in the charge, discharge, and self-discharge registers, an intelligent host controller can determine battery state-of-charge information. To improve accuracy, an offset count register is available. The system host controller is responsible for the register maintenance by resetting the charge in/out and self-discharge registers as needed.

The bq26231 features 13 bytes of registers, which contain the capacity monitoring and status information. The RBI input operates from an external power storage source such as a capacitor or a series cell in the battery pack, providing register nonvolatility for periods when the battery is shorted to ground or when the battery charge state is not sufficient to operate the bq26231. During this mode, the register backup current is less than 100 nA. Packaged in an 8-pin TSSOP, the bq26231 is small enough to fit in the crevice between two A-size cells or within the width of a prismatic cell.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Low-Cost Battery Coulomb Counter for Embedded Portable Applications datasheet 12 Jul 2001
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos