10-pin (DRK) package image

BQ27010DRKR ACTIVE

Li-ion and Li-pol battery gas gauge IC for portable applications with HDQ

ACTIVE Custom reel may be available
Same as: BQ27010DRKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRK) | 10
Operating temperature range (°C) -20 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ27010

  • HDQ (bq27010) or I2C (bq27210) Communication
  • Reports Accurate Time-to-Empty At Both Measured and Host-Requested Load Values
  • Reports Available Capacity Compensated for Discharge Rate, Temperature, and Age
  • End-of-Discharge Voltage Compensated for Discharge Rate and Temperature
  • Automatic Capacity Reduction with Age
  • Reports Temperature, Voltage, and Current
  • High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
  • Requires No User Calibration
  • Programmable Input/Output Port
  • Internal User EEPROM Configuration Memory
  • Uploadable Coefficients Allows Host-Side Use with Multiple Pack Characteristics
  • Stable Oscillator Without External Components
  • Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
  • Automatic Sleep Mode When Communication Lines are Low
  • Available in a Small 3 mm x 4 mm QFN Package
  • Five Low-Power Operating Modes
    • Active: < 90 µA
    • Sleep: < 2.5 µA
    • Ship: < 2 µA (bq27010 only)
    • Hibernate: < 1.5 µA
    • Data Retention: < 20 nA
  • APPLICATIONS
    • PDA
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

bqJUNIOR is a trademark of Texas Instruments.

Description for the BQ27010

The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery age, temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.

The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more