20-pin (PW) package image

BQ27350PWR ACTIVE

Single cell Li-ion battery manager with Impedance Track™ fuel gauge technology

ACTIVE Custom reel may be available
Same as: BQ27350PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27350PW ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ27350

  • Comprehensive Battery Fuel Gauge for Single Cell and 1-Series Li-Ion/Li-Polymer Applications
  • Secure Battery Authentication Using SHA-1/HMAC Encryption
  • Calculates and Reports
    • Remaining Battery Capacity
    • Battery Voltage and Temperature
    • Charge and Discharge Current
    • Four Time-to-Empty Predictions
  • Battery Fuel Gauge Based on Patented Impedance Track Technology
    • Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self Discharge, and Temperature/Rate Inefficiencies
    • Low Value Sense Resistor (10m or Less)
  • 96-Bytes Non-Volatile Scratch Pad Data Memory
  • I2C Communications Interface to the Host
  • 20-Pin TSSOP Package
  • APPLICATIONS
    • POS Terminals
    • Industrial Data Collection
    • Smartphones
    • PDAs
    • Digital Cameras
    • Handheld Terminals

Description for the BQ27350

The Texas Instruments’ bq27350 is a battery fuel gauge with secure authentication support for single cell Li-Ion/Li-Polymer battery packs. Designed for battery pack integration, the device requires little host microcontroller firmware support for implementation. The system host processor communicates with the bq27350 over an I2C interface to obtain remaining battery capacity, system run-time predictions, and other critical battery information.

The bq27350 uses the patented Impedance Track™ algorithm for its fuel gauging. The gauge provides information such as state-of-charge (%), run-time to empty (min.), charge time to full (min.), battery voltage (V), and pack temperature (°C).

The bq27350 also features both integrated and external support for secure battery pack authentication, using the SHA-1/HMAC authentication algorithm.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27350PW ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more