12-pin (DRZ) package image

BQ27411DRZT-G1A ACTIVE

Pack-side Impedance Track™ fuel gauge | battery gas gauge

ACTIVE Custom reel may be available
Same as: BQ27411DRZT-G1A.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27411DRZR-G1A ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRZ) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ27411-G1

  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Battery Pack
    • Low-Value External Sense Resistor
      (10 mΩ Typical)
    • One Time Programmable (OTP) Configuration Non-Volatile Memory (NVM)
    • Powered Directly from Battery with Integrated LDO
    • 400-kHz I2C™ Serial Interface
    • Internal Temperature Sensor or
      Host-reported Temperature
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Reports Remaining Capacity and State of Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Battery Aging, Self-discharge, Temperature, and Rate Changes
    • Battery State of Health (Aging) Estimation

Description for the BQ27411-G1

The Texas Instruments bq27411-G1 device is a battery fuel gauging solution for single-cell Li-Ion battery packs. The device requires minimal configuration and uses One Time Programmable (OTP) Non-Volatile Memory (NVM) to avoid an initialization download by the system processor.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

The small, 12-pin, 2.50 mm × 4.00 mm, Small Outline No-Lead (SON) package is ideal for space-constrained applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27411DRZR-G1A ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more