15-pin (YZF) package image

BQ27425YZFR-G1 ACTIVE

System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery

ACTIVE Custom reel may be available
Same as: BQ27425YZFR-G1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27425YZFT-G1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZF) | 15
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ27425-G1

  • Battery Fuel Gauge for 1-Series LiCoO2 battery Applications
  • Easy to Configure Battery Fuel Gauging Based on Patented Impedance Track Technology
    • Models Battery Discharge Curve for Accurate State-of-Charge Report
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and
      Temperature/Rate Inefficiencies
    • Low-Value Integrated Sense Resistor
      (10 mΩ typical)
  • Resides on System Main Board
    • Works with Embedded or Removable Battery Packs
    • Integrated LDO allows devices to be powered directly from battery pack
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Internal Temperature Sensor for Battery Temperature Reporting
    • Configurable Level of State-of-Charge (SOC) Interrupts
  • I2C for Connection to System Microcontroller Port
  • Small 15-pin 2,69 × 1,75 mm, 0.5 mm pitch CSP package

Description for the BQ27425-G1

The Texas Instruments bq27425 system-side LiCoO2 battery fuel gauge is an easy to configure microcontroller peripheral that provides fuel gauging for single-cell LiCoO2 battery packs. The device requires minimal user configurations and system microcontroller firmware development for accurate fuel gauging.

The bq27425 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27425 requires only PACK+ (P+), PACK– (P–), for a removable battery pack or embedded battery circuit. The 15-pin 2,69 × 1,75 mm, 0.5 mm pitch CSP package is ideal for space constrained applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27425YZFT-G1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more