15-pin (YZF) package image

BQ27530YZFR-G1 ACTIVE

System-side Impedance-Track fuel (gas) gauge with direct battery connection

ACTIVE Custom reel may be available
Same as: BQ27530YZFR-G1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27530YZFT-G1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZF) | 15
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ27530-G1

  • Battery Fuel Gauge and Charger Controller for 1-
    Cell Li-Ion Applications
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented
    Impedance Track™ Technology
    • Models the Battery Discharge Curve for
      Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature/Rate
      Inefficiencies
    • Low-Value Sense Resistor (5 mΩ to 20 mΩ)
  • Battery Charger Controller with Customizable
    Charge Profiles
    • Configurable Charge Voltage and Current
      based on Temperature
    • Optional State-Of-Health (SOH) and Multi-
      Level Based Charge Profiles
  • Host Free Autonomous Battery Management
    System
    • Reduced Software Overhead Allows for Easy
      Portability Across Platforms and Shorter OEM
      Design Cycles
    • Higher Safety and Security
  • Run Time Improvements
    • Longer Battery Runtime Leveraging
      Impedance Track Technology
    • Tighter Accuracy Controls for Charger
      Termination
    • Improved Recharged Thresholds
  • Intelligent Charging—Customized and Adaptive
    Charging Profiles
    • Charger Control Based on SOH
    • Temperature Level Charging (TLC)
  • Battery Charger Controller for bq2416x Single Cell
    Switchmode Battery Charger
    • Stand-Alone Charging Solution
  • 400-kHz I2C™ Interface for Connection to System
    Microcontroller Port
  • In a 15-Pin NanoFree™ Packaging

Description for the BQ27530-G1

The Texas Instruments bq27530-G1 system-side Li-Ion Battery Management Unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. Together with bq2416x Single-Cell Switchmode Charger, the bq27530-G1 manages an embedded battery (non-removable) or a removable battery pack.

The bq27530-G1 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27530YZFT-G1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more