15-pin (YZF) package image

BQ27742YZFR-G1 ACTIVE

Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge

ACTIVE Custom reel may be available
Same as: BQ27742YZFR-G1.B, BQ27742YZFR-G1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27742YZFT-G1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZF) | 15
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ27742-G1

  • Battery Fuel Gauge and Protector for Single-Cell Li-Ion Applications
  • Microcontroller Peripheral Provides:
    • Precision 16-Bit, High-Side Coulomb Counter with Low-Value Sense Resistor
      (5 mΩ to 20 mΩ)
    • External and Internal Temperature Sensors for Battery Temperature Reporting
    • Lifetime and Current Data Logging
    • 64 Bytes of Non-Volatile Scratch Pad Flash
    • SHA-1 Authentication Capability
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Models Battery Discharge Curve for Accurate Time-To-Empty Predictions
    • Automatically Adjusts for Aging, Self-Discharge, and Temperature- and Rate-Induced Effects on Battery
  • Integrated High-side NMOS Protection FET Drive
  • Hardware-based Safety and Protection:
    • Overvoltage (OVP)
    • Undervoltage (UVP)
    • Overcurrent in Charge (OCC)
    • Overcurrent in Discharge (OCD)
    • Short-Circuit in Discharge (SCD)
  • I2C and HDQ Interface Formats for Communication with Host System
  • Ultra-Compact, 15-Ball NanoFree™ DSBGA

Description for the BQ27742-G1

The Texas Instruments bq27742-G1 is a fuel gauge for single-cell Li-Ion battery packs that uses patented Impedance Track™ technology to deliver rate-, temperature-, and aging-compensated predictions of remaining battery capacity and system runtime with highest accuracy. The device also includes a fully integrated high-side protector that eliminates the need for a separate Li-Ion protection circuit and provides a full suite of high-accuracy fault detections for overvoltage, undervoltage, overcurrent in charge, overcurrent in discharge, and short-circuit in discharge conditions. The hardware protection functions offer built-in data flash-based programmability, allowing simple reconfiguration of existing devices for varying end equipment needs.

The fuel gauge provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime to empty (minutes), voltage (mV), current (mA), and temperature (°C), as well as recording vital parameters throughout the lifetime of the battery. The device also supports interrupts to the host to indicate detection of a variety of important battery conditions to the system.

The DSBGA is a 15-ball package (2.78 mm × 1.96 mm) that is ideal for space-constrained applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27742YZFT-G1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more