Product details

Rating Catalog Number of series cells (max) 2 Number of series cells (min) 2 Features Cell balancing, External delay capacitor, Overvoltage, Single pin output drive Function Protection Operating current (typ) (µA) 3 Vin (max) (V) 10 Overvoltage protection 4.35 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
Rating Catalog Number of series cells (max) 2 Number of series cells (min) 2 Features Cell balancing, External delay capacitor, Overvoltage, Single pin output drive Function Protection Operating current (typ) (µA) 3 Vin (max) (V) 10 Overvoltage protection 4.35 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
VSON (DRB) 8 9 mm² 3 x 3
  • 2-Series Cell Secondary Protection
  • Automatic Cell Imbalance Correction with External
    Enable Control
    • ±30-mV Enable, 0-mV Disable Thresholds
      Typical
  • External Capacitor-Controlled Delay Timer
  • External Resistor-Controlled Cell Balance Current
  • Low Power Consumption ICC < 3 µA Typical
    (VCELL(ALL) < VPROTECT)
  • Internal Cell Balancing Handles Current
    up to 15 mA
  • External Cell Balancing Mode Supported
  • High-Accuracy Overvoltage Protection:
    • ±25 mV with TA = 0°C to 60°C
  • Fixed Overvoltage Protection Thresholds:
    4.30 V, 4.35 V
  • Small 8L DRB Package
  • 2-Series Cell Secondary Protection
  • Automatic Cell Imbalance Correction with External
    Enable Control
    • ±30-mV Enable, 0-mV Disable Thresholds
      Typical
  • External Capacitor-Controlled Delay Timer
  • External Resistor-Controlled Cell Balance Current
  • Low Power Consumption ICC < 3 µA Typical
    (VCELL(ALL) < VPROTECT)
  • Internal Cell Balancing Handles Current
    up to 15 mA
  • External Cell Balancing Mode Supported
  • High-Accuracy Overvoltage Protection:
    • ±25 mV with TA = 0°C to 60°C
  • Fixed Overvoltage Protection Thresholds:
    4.30 V, 4.35 V
  • Small 8L DRB Package

The bq2920x device is a secondary overvoltage protection IC for 2-series cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit and automatic cell imbalance correction.

The voltage of each cell in a 2-series cell battery pack is compared to a factory programmed internal reference voltage. If either cell reaches an overvoltage condition, the OUT pin changes from low to high state.

The bq2920x can perform automatic voltage-based cell imbalance correction. Balancing can start when the cell voltages are different by nominally 30 mV or more and stops when the difference is nominally 0 mV. Cell balancing is enabled and disabled by the CB_EN pin.

The bq2920x device is a secondary overvoltage protection IC for 2-series cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit and automatic cell imbalance correction.

The voltage of each cell in a 2-series cell battery pack is compared to a factory programmed internal reference voltage. If either cell reaches an overvoltage condition, the OUT pin changes from low to high state.

The bq2920x can perform automatic voltage-based cell imbalance correction. Balancing can start when the cell voltages are different by nominally 30 mV or more and stops when the difference is nominally 0 mV. Cell balancing is enabled and disabled by the CB_EN pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet bq2920x Voltage Protection with Automatic Cell Balance for 2-Series Cell Li-Ion Batteries datasheet (Rev. C) PDF | HTML 01 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos