Product details

Function Protection Number of series cells (min) 2, 3 Number of series cells (max) 3 Features Overvoltage, Single pin output drive Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 25 Overvoltage protection 4.38 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.38 Battery overvoltage protection (max) (V) 4.38
Function Protection Number of series cells (min) 2, 3 Number of series cells (max) 3 Features Overvoltage, Single pin output drive Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 25 Overvoltage protection 4.38 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.38 Battery overvoltage protection (max) (V) 4.38
WSON (DRV) 6 4 mm² 2 x 2
  • 2-series and 3-series cell overvoltage monitor for secondary protection
  • Fixed programmable delay timer
  • Fixed OVP threshold
    • Available range from 3.85 V to 4.6 V
  • Fixed OVP delay option: 4 s or 6.5 s
  • High-accuracy overvoltage protection: ±10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Small package footprint
    • 6-pin SON
  • 2-series and 3-series cell overvoltage monitor for secondary protection
  • Fixed programmable delay timer
  • Fixed OVP threshold
    • Available range from 3.85 V to 4.6 V
  • Fixed OVP delay option: 4 s or 6.5 s
  • High-accuracy overvoltage protection: ±10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Small package footprint
    • 6-pin SON

The BQ2945xy family of products is a secondary-level voltage monitor and protector for Li-ion battery pack systems. Each cell is monitored independently for an overvoltage condition. Based on the configuration, an output is triggered after a fixed delay if any of the two or three cells has an overvoltage condition. This output is triggered into a high state after an overvoltage condition satisfies the specified delay timer.

The BQ2945xy family of products is a secondary-level voltage monitor and protector for Li-ion battery pack systems. Each cell is monitored independently for an overvoltage condition. Based on the configuration, an output is triggered after a fixed delay if any of the two or three cells has an overvoltage condition. This output is triggered into a high state after an overvoltage condition satisfies the specified delay timer.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ2947 ACTIVE Lithium-ion protection for accurate cell-by-cell voltage monitoring Effective 2-4s cell battery protector with wide range programmable thresholds, reduced power consumption, high accuracy and small solution size.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ2945xy Overvoltage Protection For 2-Series and 3-Series Cell Li-Ion Batteries datasheet (Rev. K) PDF | HTML 04 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ294502EVM-033 — bq294502 Voltage Protector for 2-Series or 3-Series Cell Li-Ion Batteries EVM

The bq294502EVM-033 is a complete evaluation system for the bq2945xy family of second-level protectors. The EVM includes one bq294502-based circuit module.The bq294502-based circuit module is a complete and compact example solution of a bq294502 second-level voltage protector. The circuit module (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos