6-pin (DSE) package image

BQ29700DSET ACTIVE

Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

ACTIVE Custom reel may be available
Same as: BQ29700DSET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ29700DSER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSE) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ2970

  • Input voltage range pack+: VSS – 0.3V to 12V
  • FET drive:
    • CHG and DSG FET drive output
  • Voltage sensing across external FETs for overcurrent protection (OCP) is within ±5mV (typical)
  • Fault detection
    • Overcharge detection (OVP)
    • Over-discharge detection (UVP)
    • Charge overcurrent detection (OCC)
    • Discharge overcurrent detection (OCD)
    • Load short-circuit detection (SCP)
  • Zero voltage charging for depleted battery
  • Factory programmed fault protection thresholds
    • Fault detection voltage thresholds
    • Fault trigger timers
    • Fault recovery timers
  • Modes of operation without battery charger enabled
    • NORMAL mode ICC = 4µA
    • Shutdown Iq = 100nA
  • Operating temperature range TA = –40°C to +85°C
  • Package:
    • 6-pin DSE (1.50mm × 1.50mm × 0.75mm)

Description for the BQ2970

The BQ2970 battery cell protection device provides an accurate monitor and trigger threshold for overcurrent protection during high discharge/charge current operation or battery overcharge conditions.

The BQ2970 device provides the protection functions for Li-ion/Li-polymer cells, and monitors across the external power FETs for protection due to high charge or discharge currents. In addition, there is overcharge and depleted battery monitoring and protection. These features are implemented with low current consumption in NORMAL mode operation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ29700DSER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more