8-pin (RUG) package image

BQ298000RUGT ACTIVE

High-side protector for single-cell li-ion and li-polymer batteries

ACTIVE Custom reel may be available
Same as: BQ298000RUGT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ298000RUGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2QFN (RUG) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ2980

  • Voltage protection:
    • Overvoltage (OV): ±10mV
    • Undervoltage (UV): ±20mV
  • Current protection:
    • Overcurrent in charge (OCC): ±1mV
    • Overcurrent in discharge (OCD): ±1mV
    • Short circuit in discharge (SCD): ±5mV
  • Temperature protection:
    • Overtemperature (OT)
  • Additional features:
    • Supports as low as a 1mΩ sense resistor (RSNS)
    • High-side protection
    • High Vgs FET drive
    • 0V charging (only BQ2980)
    • CTR pin for FET override control for system reset/shutdown
    • Configure CTR for second OT protection through an external PTC thermistor
  • Current consumption:
    • NORMAL mode: 4µA
    • SHUTDOWN mode: 0.1µA maximum
  • Package:
    • 8pin X2QFN: 1.50 × 1.50 × 0.37mm

Description for the BQ2980

The BQ298xx family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-ion and Li-polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the BQ298xx device’s accuracy enables the use of a sense resistor as low as 1mΩ.

The CTR pin in the BQ298xx device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor. The BQ2980xx devices support zero-volt (0V) charging, while the BQ2982xx devices have this disabled.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ298000RUGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more