28-pin (DW) package image

BQ4802LYDW ACTIVE

Y2K-Compliant Parallel RTC with CPU Supervisor and External NVSRAM Control, 3V Vcc

Same as: BQ4802LYDW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ4802LYDWR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 28
Operating temperature range (°C) 0 to 70
Package qty | Carrier 20 | TUBE

Features for the BQ4802LY

  • Real-Time Clock Counts Seconds Through Centuries in BCD Format
    • bq4802Y: 5-V Operation
    • bq4802LY: 3.3-V Operation
  • On-Chip Battery-Backup Switchover Circuit With Nonvolatile Control for External SRAM
  • Less Than 500 nA of Clock Operation Current in Backup Mode
  • Microprocessor Reset With Push-Button Override
  • Independent Watchdog Timer With Programmable Time-Out Period
  • Power-Fail Interrupt Warning
  • Programmable Clock Alarm Interrupt Active in Battery-Backup Mode
  • Programmable Periodic Interrupt
  • Battery-Low Warning
  • 28-pin SOIC, TSSOP, and SNAPHAT Package Options
  • APPLICATIONS
    • Telecommunications Base Stations
    • Servers
    • Handheld Data Collection Equipment
    • Medical Equipment
    • Handheld Instrumentation
    • Test Equipment

Description for the BQ4802LY

The bq4802Y/bq4802LY real-time clock is a low-power microprocessor peripheral that integrates a time-of-day clock, a century-based calendar, and a CPU supervisor, with package options including a 28-pin SOIC, TSSOP, or SNAPHAT that requires the bq48SH-28x6 to complete the two-piece module. The bq4802Y/ bq4802LY is ideal for fax machines, copiers, industrial control systems, point-of-sale terminals, data loggers, and computers.

The bq4802Y/bq4802LY provides direct connections for a 32.768-kHz quartz crystal and a 3-V backup battery. Through the use of the conditional chip enable output (CE\OUT) and battery voltage output (VOUT) pins, the bq4802Y/bq4802LY can write-protect and make non- volatile external SRAMs. The backup cell powers the real-time clock and maintains SRAM information the absence of system voltage. The crystal and battery are contained within the modules for a more integrated solution.

The bq4802Y/bq4802LY contains a temperature-compensated reference and comparator circuit that monitors the status of its voltage supply. When the bq4802Y/bq4802LY detects an out-of-tolerance condition, it generates an interrupt warning and subsequently a microprocessor reset. The reset stays active for 200 ms after VCC rises within tolerance, to allow for power supply and processor stabilization. The reset function also allows for an external push-button override.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ4802LYDWR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more