BQ500210
Generation 2 Qi Compliant Wireless Power Transmitter Manager
BQ500210
- Intelligent Control of the Power Transfer between Base Station and Mobile Device
- Conforms to the Wireless Power Consortium (WPC) Wireless Power Transfer 1.0.2 Specification
- Digital Demodulation Significantly Simplifies Solution Over bq500110
- Improved Parasitic Metal Object Detection (PMOD) Promotes Safety During Wireless Power Transfer
- Enhanced Charge Status Indicator
- Operating Modes Status Indicators
- Standby
- Power Transfer (visual and audio)
- Charge Complete
- Fault
- Over Temperature Protection
The bq500210 is a second generation Wireless Power dedicated digital controller that integrates the logic functions required to control Wireless Power Transfer in a single channel WPC compliant contactless charging base station. The bq500210 is an intelligent device that periodically pings the surrounding environment for available devices to be powered, monitors all communication from the device being wirelessly powered, and adjusts power applied to the transmitter coil per feedback received from the powered device. The bq500210 also manages the fault conditions associated with the power transfer and controls the operating modes status indicator. The bq500210 supports improved Parasitic Metal Object Detection (PMOD). The controller in real time analyzes the efficiency of the established power transfer using Rectified Power Packets and protects itself and the power receiver from excessive power loss and heat associated with parasitic metal objects placed in the power transfer path.
The bq500210 is available in an area saving 48-pin, 7mm × 7mm QFN package and operates over a temperature range from –40°C to 110°C.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location