38-pin (DBT) package image

BQ77908ADBT ACTIVE

Stand-Alone Multi-Cell Li-Ion/Li-Polymer Precision Protector

Same as: BQ77908ADBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ77908ADBTR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the BQ77908A

  • 4-, 5-, 6-, 7-, or 8-Series Cell Protection
  • Individual Cell-Voltage Monitoring
  • Low-Side NMOS FET Drive for Charge and Discharge Control
  • Compatible With 1-mΩ Current-Sense Resistor
  • Supply-Voltage Range From 5.6 V to 40 V
  • Integrated 3.3-V Micro-Power LDO Regulator
  • Low Supply Current
    • Normal Mode: 50 µA, Typical
    • Shutdown Mode, LDO OFF: 5 µA, Typical
  • 38-Pin TSSOP Package
  • Internal 50-mA Automatic Cell Balancing

Description for the BQ77908A

The bq77908A is a battery protection and cell balancing device intended for Li-Ion and Li-Polymer battery packs.

The bq77908A monitors 4- to 8-series individual cell voltages and provides fast-acting outputs that may be used to drive N-channel MOSFETs to interrupt the power path. Activation delays and recovery methods for safety conditions are fully programmable in non-volatile memory.

Automatic cell balancing is provided using internal 50-mA cell circuits. A robust balancing algorithm ensures optimum performance by maintaining all cell voltages in balance. Balancing may be configured to operate at all times, only during charge, or can be disabled completely.

Additional advanced safety features of the bq77908A include the ability to control split power-path MOSFETs, an open-cell sense-line detection mechanism, and the ability to detect an open or shorted external temperature sensor fault condition.

Programmable Protection Functions

  • Wide range of programmable detection thresholds and delay times
  • Configurable for multiple cell types and application requirements:
    • Cell overvoltage
    • Cell undervoltage
    • Pack discharge overcurrent
    • Pack discharge short circuit
    • Pack charge short-circuit current
  • Variable gain (×1 or ×5) current-sense circuit
    • Compatible with a wide range of current-sense resistors (1-mΩ to 5-mΩ typical) sized for application requirements

Fixed Hardware Protection Functions

  • Preset overtemperature protections
  • Open-cell detection
  • Open and shorted thermistor detection
  • Brownout protection quickly shuts off FETs under low-battery conditions to minimize the risk of FET overheating

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ77908ADBTR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more