48-pin (DL) package image

BQ77PL900DL ACTIVE

5-10 cell Li-ion Battery protection & AFE

Same as: BQ77PL900DL.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ77PL900DLR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DL) | 48
Operating temperature range (°C) -40 to 100
Package qty | Carrier 25 | TUBE

Features for the BQ77PL900

  • 5, 6, 7, 8, 9, or 10 Series-Cell Primary Protection
  • PMOS FET Drive for Charge and Discharge FETs
  • Capable of Operation with 1-m Sense Resistor
  • Supply Voltage Range from 7 V to 50 V
  • Low Supply Current of 450 µA Typical
  • Integrated 5 V 25-mA LDO
  • Integrated 3.3 V 25-mA LDO
  • Stand-Alone Mode
    • Pack Protection Control and Recovery
    • Individual Cell Monitoring
    • Integrated Cell Balancing
    • Programmable Threshold and Delay Time for OvervoltageUndervoltage Overcurrent in Discharge Short Circuit in Discharge
    • Fixed Overtemperature Protection
  • Host Control Mode
    • I2C Interface to Host Controller
    • Analog Interface for Host Cell Measurement and System Charge/Discharge Current
    • Host-Controlled Protection Recovery
    • Host-Controlled Cell Balancing
  • APPLICATIONS
    • Cordless Power Tools
    • Power Assisted Bicycle/Scooter
    • Uninterruptible Power Supply (UPS) Systems
    • Medical Equipment
    • Portable Test Equipment

Description for the BQ77PL900

The bq77PL900 is a five to ten series cell lithium-ion battery pack protector. The integrated I2C communications interface allows the bq77PL900 also to be as an analog front end (AFE) for a Host controller. Two LDOs, one 5 V/25 mA and one 3.3 V/25 mA, are also included and may be used to power a host controller or support circuitry.

The bq77PL900 integrates a voltage translation system to extract battery parameters such as individual cell voltages and charge/discharge current. Variables such as voltage protection thresholds and detection delay times can be programmed by using the internal EEPROM.

The bq77PL900 can act as a stand-alone self-contained battery protection system (stand-alone mode). It can alternatively be combined with a host microcontroller to offer fuel gauge or other battery management capabilities to the host system (host-control mode).

The bq77PL900 provides full safety protection for overvoltage, undervoltage, overcurrent in discharge, and short circuit in discharge conditions. When the EEPROM programmable safety thresholds are reached, the bq77PL900 turns off the FET drive autonomously. No external components are needed to configure the protection features.

The analog front end (AFE) outputs allow a host controller to observe individual cell voltages and charge/discharge currents. The host controller's analog-to-digital converter connects to the bq77PL900 to acquire these values.

Cell balancing can be performed autonomously, or the host controller can activate it individually via a cell bypass path integrated into the bq77PL900. Internal control registers accessible via the I2C interface configure this operation. The maximum balancing bypass current is set via an external series resistor and the internal FET-on resistance (typically 400 ). Optionally, external bypass cell balance FETs can be used for increased current capability.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ77PL900DLR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more