16-pin (PW) package image

BQ79600PWRQ1 ACTIVE

Automotive SPI/UART communication interface functional-safety compliant with automatic host wakeup

ACTIVE Custom reel may be available
Same as: BQ79600PWRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ79600-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • Automatic wake up of BMS/BMU system when fault is detected in ring architecture
  • Support supply from 4.75-V to 40-V
  • UART/SPI Host interface
  • Compatible with 3.3-V/5-V logic
  • Isolated differential daisy chain
    • Support ring architecture with one device
    • Support transformer/ capacitor isolation
  • Designed for BCI/EMI/EMC robustness
  • Supports BQ7961X-Q1 family, BQ7965X, BQ7963X and future products

Description for the BQ79600-Q1

The BQ79600-Q1 is a communication (bridge) IC designed to interface between a microcontroller (MCU) and TI battery monitoring ICs, for example the BQ7961X-Q1. The information from the MCU is translated by the device to signals recognized by TI’s battery management daisy chain protocol, and transmitted out. And signals from daisy chain are decoded to bit stream and then sent back to MCU.

When the MCU and PMIC are in SHUTDOWN/ SLEEP, the BQ79600-Q1 can wake them up if any unmasked fault is detected when using ring architecture.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more