A newer version of this product is available
Same functionality with different pin-out to the compared device
BQ79606A-Q1
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 2: –40°C to +105°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Voltage monitor, temperature monitor and communication functions: SafeTI™-26262 ASIL-D compliant
- ± 1.1mV Cell voltage measurement accuracy with an offset
- Configurable digital low pass filter as low as 1.2Hz
- Supports simultaneous cell voltage measurements
- Full-accuracy stack measurements in less than 1 ms (for 96 cells)
- Optional ring architecture to ensure stack communication even with communication cable break
- Monitors 3 to 6 cell connections and up to 6 NTC/auxiliary channels
- Integrated 16-bit analog-to-digital converters (ADC)
- Integrated high-voltage AFE filter components
- Designed for robust hot-plug performance
- Stackable configuration up to 64 devices (1 base + 63 stack, 384-series cells)
- Isolated differential daisy chain communication
- Supports transformer or capacitor based isolation
- Configurable SINC3 digital filter
- Integrated hardware protector
- Secondary protection for cell overtemperature and undertemperature
- Secondary protection for cell overvoltage and undervoltage
- Hardware protector function: SafeTI™-26262 ASIL-B compliant
- Integrated cell-balancing MOSFET’s up to 150 mA
- Designed to pass BCI testing
- UART Host interface
The BQ79606A-Q1 device provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the BQ79606A-Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the BQ79606A-Q1 allows simultaneous measurement of the battery voltages.
The BQ79606A-Q1 includes an auxiliary ADC that supports cell temperature measurements for up to six NTCs as well as internal rails to enable safety checks for the device. A die temperature measurement ADC is also included to provide temperature correction to enable high accuracy results over an extended temperature range.
Host communication to the BQ79606A-Q1 device is done via dedicated UART interface. Additionally, an isolated, differential daisy-chain communication interface that supports either capacitor or transformer isolation allows the host to communicate with the entire battery stack. The daisy-chain communication interface can be configured (optional) in a ring architecture that allows the host to talk to devices at either end of the stack in cases of communication line breaks.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ79606EVM-897 — 6-Channel precision monitor with integrated protector evaluation module
The bq79606EVM is an evaluation board for the bq79606A -Q1. The bq79606A -Q1 provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the bq79606A -Q1 device is stackable (up to 64 devices) to support the (...)
BQ79606A-EXAMPLE-CODE — BQ79606A-Q1 example code of automotive battery pack applications
BQ79606-Q1-EXAMPLE-CODE — Example Code Files for BQ79606-Q1
Supported products & hardware
Products
Battery monitors & balancers
BQ79606A-AUTOSAR-CDD — BQ79606A Complex Device Driver software
Supported products & hardware
Products
Battery monitors & balancers
BQ79606A-Q1-FMEDA — BQ79606A-Q1 FMEDA files
Supported products & hardware
Products
Battery monitors & balancers
MNOVA-3P-NOVACARTS — MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.