BQ79614-Q1
Automotive 14-S precision battery monitor, balancer and integrated protector with ASIL-D compliance
BQ79614-Q1
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- +/- 1.5mV ADC accuracy
- Pin-package and software compatible device family:
- Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1) , 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
- Standalone monitor 48 V system (BQ75614-Q1)
- Built-in redundancy path for voltage and temperature diagnostics
- Highly accurate cell voltage measurements within 128 µs for all cell channels
- Integrated post-ADC configurable digital low-pass filters
- Supports bus bar connection and measurement
- Built-in host-controlled hardware reset to emulate POR-like device reset
- Supports internal cell balancing
- Balancing current at 240 mA
- Built-in balancing thermal management with automatic pause and resume control
- Isolated differential daisy chain communication with optional ring architecture
- Embedded fault signal and heartbeat through communication line
- UART/SPI host interface/communication bridge device BQ79600-Q1
- Built-in SPI master
BQ79612-Q1, BQ79614-Q1, BQ79616-Q1 and BQ79616H-Q1 provide high-accuracy cell voltage measurements in less than 200 µs for 12S, 14S and 16S battery modules in high-voltage battery management systems in HEV/EV. The family of monitors offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.
The inclusion of the isolated, bidirectional, daisy chain ports supports both capacitor- and transformer-based isolation, allowing the use of the most effective components for centralized or distribution architectures commonly found in the xEV powertrain system. This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.
Host communication to the BQ7961x-Q1 family of devices can be connected via the devices dedicated UART interface or through a communication bridge device, BQ79600. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the entire battery stack over a single interface. in the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.
All references to the BQ79616-Q1 device also apply to the BQ79616H-Q1 device.
Request more information
Design recommendations and application notes are available. Request now
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | BQ79616-Q1, BQ79616H-Q1, BQ79614-Q1, BQ79612-Q1Functional Safety-Compliant Automotive 16S/14S/12S Battery Monitor, Balancer and Integrated Hardware Protector datasheet (Rev. E) | PDF | HTML | 06 Nov 2023 |
| User guide | BQ7961x-Q1 Design Recommendations for High Voltage Automotive BMS (Rev. B) | PDF | HTML | 18 Jun 2025 | |
| Application note | BQ79616-Q1 Daisy Chain Communications | PDF | HTML | 26 Oct 2023 | |
| Application note | BQ79616-Q1 Software Design Reference (Rev. B) | PDF | HTML | 21 Aug 2023 | |
| Technical article | Intelligent junction box with voltage and current synchronization in EVs | PDF | HTML | 08 Apr 2022 | |
| Technical article | Save space, time and bill of materials with a smarter BMS for 48-V systems | PDF | HTML | 08 Sep 2021 | |
| User guide | BQ79616-Q1 and BQ75614-Q1 Graphical User Interface (GUI) User's Guide | 14 Dec 2020 | ||
| Technical article | Conserve battery power in HEV/EVs with automatic host reverse wakeup | PDF | HTML | 04 Dec 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ79616EVM-021 — BQ79616 evaluation module for 16-S precision battery monitor, balancer and integrated protector
The BQ79616 evaluation module (EVM) is a development platformfor the BQ79616-Q1. BQ79616-Q1 provides high accuracy and channel measurements for six to 16 battery cells. With the inclusion of a daisy-chain communication port, BQ79616-Q1 is stackable (up to 35 devices) to support (...)
BQ7X61X-Q1-DEVELOPMENT — BQ7x61x-Q1 development files
Supported products & hardware
BQ7X61X-Q1-EVALUATION — BQ7x61x-Q1 evaluation files
Supported products & hardware
BQ7X61X-Q1-FMEDA — BQ7x61x-Q1 FMEDA files
Supported products & hardware
BQ7X61X-Q1-FUNCTIONAL-SAFETY-DOCS — BQ7x61x-Q1 functional safety documents
Supported products & hardware
MNOVA-3P-NOVACARTS — MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.